Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$8.49 Avg. Price

Extension cord splitter allows two devices with NEMA 5-15P plugs to share one AC power input cord and one NEMA 5-15R outlet.

  • Connects 2 devices to one AC outlet to save space and reduce cable clutter
  • Recommended for powering dual computers, monitors or other home/office devices
  • Adds 1 ft. to your existing power connection to add flexibility in placing devices
  • Ideal replacement for a worn-out or missing extension cord Y splitter
  • NEMA 5-15P plug connects to AC power; 5-15R ends connect to devices’ cords

Features

Y-Style Power Cord Splitter Connects 2 Devices with 5-15P Plugs to One AC Outlet
This extension cable splitter allows two devices with NEMA 5-15P plugs to share one AC input cord and one NEMA 5-15R outlet. The AC power splitter features a 5-15P plug for connecting to an AC power source and two 5-15R ends for connecting to devices’ power cords. By connecting two devices to one power outlet, the splitter frees up space in a PDU or surge protector, reduces cable clutter and allows welcome flexibility in placing equipment with respect to the outlet.

Heavy-Duty 14 AWG Cable Powers a Wide Variety of Essential Electronics
With this extension cord splitter, a single NEMA 5-15R outlet can power two devices, such as computers, monitors, scanners, printers, instrument amplifiers and other equipment in your home office, work space or dorm room. Ideal for areas where AC outlets are limited, such as rack cabinets, this extension cord Y splitter is compatible with most brands of power cords.

Package Includes

P024-001-2 Extension Cord Y Splitter, 1 ft. (0.3 m), Black

RoHS compliant

Specifications

OVERVIEW
UPC Code037332268532
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1(2) NEMA 5-15R
PHYSICAL
ColorBlack
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket RatingFT2
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9.3mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)1
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range20% to 80% RH, Non-Condensing
Storage Humidity Range20% to 80% RH, Non-Condensing
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.