Part Number: P022-001-13A-2
Extension cord splitter allows two devices with NEMA 5-15P plugs to share one AC power input cord and one NEMA 5-15R outlet.
- Connects 2 devices to one AC outlet to save space and reduce cable clutter
- Recommended for powering dual computers, monitors or other compatible peripherals
- Adds 1 ft. to your existing power connection to provide flexibility in placing devices
- NEMA 5-15P plug connects to AC power; 5-15R ends connect to devices’ cords
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Y-Style Power Cord Splitter Connects 2 Devices with 5-15P Plugs to One AC Outlet
This extension cable splitter allows two devices with NEMA 5-15P plugs to share one AC input cord and one NEMA 5-15R outlet. The AC power splitter features a 5-15P plug for connecting to an AC power source and two 5-15R ends for connecting to devices’ power cords. By connecting two devices to one outlet, the splitter frees up space in a PDU or surge protector and allows extra flexibility in placing equipment with respect to the power outlet.
Dual Cable Powers a Wide Variety of Essential Electronics
With this extension cord splitter, a single NEMA 5-15R outlet can power two devices, such as computers, monitors, printers, instrument amplifiers and other equipment compatible with a NEMA 5-15P plug. Ideal for areas where AC outlets are limited, such as rack cabinets, this extension cord Y splitter is compatible with power and extension cords.
Specifications
OVERVIEW
UPC Code | 037332275189 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 13 |
Voltage Compatibility (VAC) | 125 |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | (2) NEMA 5-15R |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Rating | FT2 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 8.3 mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 16 |
Cable Length (ft.) | 1 |
Shipping Dimensions (hwd / in.) | 9.98 x 7.08 x 0.50 |
Shipping Weight (lbs.) | 0.22 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 20% TO 80% RH, NON-CONDENSING |
Storage Humidity Range | 20% to 80% RH, Non-Condensing |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images