Part Number: N062-048-KJ TAA
Manages and organizes network cables in a variety of applications, including audio/video, voice, Ethernet and USB.
- 48 blank cutouts compatible with all keystone jacks, including RJ45 and HDMI
- Ideal for Ethernet, voice, audio/video and USB applications for home or office
- Numbered ports allow easy identification of jacks and cabling
- Heavy-duty cold-rolled steel construction designed for long life
- Mounts easily into 1U of space in an EIA-standard 19 in. 2-post rack
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Manages and Organizes up to 48 Network Connections
This 1U unshielded patch panel features 48 blank cutouts that accommodate any type of keystone jack, including RJ45 Ethernet, HDMI audio/video, voice and USB. Each port is clearly numbered to help you identify connections.
Quick and Easy to Install in Your Rack
Made from long-lasting cold-rolled steel, the N062-048-KJ patch panel mounts easily in 1U of an EIA-standard 19-inch 2-post rack.
Specifications
OVERVIEW
UPC Code | 037332276858 |
Product Type | Rackmount |
Technology | Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed) |
Firmware / Software Docs
Offset Ports | No |
CONNECTIONS
Number of Ports | 48 |
Side A - Connector 1 | KEYSTONE JACK CUTOUT |
Side B - Connector 1 | KEYSTONE JACK CUTOUT |
PHYSICAL
Color | Black |
Material of Construction | Rear Panel: SPCC; Frame: ABS + PC |
Rack Height | 1U |
Shipping Dimensions (hwd / in.) | 2.80 x 4.00 x 22.10 |
Shipping Weight (lbs.) | 1.20 |
Unit Dimensions (hwd / in.) | 1.740 x 19.000 x 0.500 |
Panel Style | Blank |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Operating Humidity Range | 10% to 90% RH, Non-Condensing |
Storage Humidity Range | 10% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
Numbered Ports | Yes |
EIA/TIA 2/32 Spacing | No |
Down-Angled Ports | No |
Panel Applications | Audio/Video; Ethernet; USB; Voice |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); REACH; RoHS; UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N238-001-BL | Cat6/Cat5e 110 Style Punch Down Keystone Jack - Blue, TAA |
Audio Video Panel Mount
Model Number | Description | |
---|---|---|
P162-001-KPA-BK | High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m) |
USB Cables
Model Number | Description | |
---|---|---|
U024-001-KPA-BK | USB 2.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m) |
USB Panel Mount
Model Number | Description | |
---|---|---|
U325-000-KP-BK | USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black |
Couplers
Model Number | Description | |
---|---|---|
A230-001-KP | BNC All-in-One Keystone/Panel Mount Coupler (F/F), 75 Ohms | |
P164-000-KP-BK | HDMI All-in-One Keystone/Panel Mount Coupler (F/F), Black |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images