Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 5/9/2023

Features

  • Ships fully assembled
  • Ships with flat, locking, front and rear doors, full-length side panels, and roof and bottom panels
  • 2000 lb. (907 kg) stationary / 1100 lb. (499 kg) rolling load capacity
  • Rear sets of equipment mounting rails adjust in 3/8" increments.
  • Toolless accessory mounting slots for quick installation of compatible PDUs and vertical cable managers. Mounting slots are arranged in an industry-standard pattern compatible with a wide variety of accessories. Each slot can accommodate two vertical PDUs or cable managers side-by-side (four items per enclosure).
  • Includes mounting hardware of 40 pieces of M6 cage nuts and 40 pieces of M6 screws
  • Textured powder-coat finish for tough resistance to environmental concerns such as deployment in warehouses
  • Maximum usable internal depth of 35 in. / 889 mm (front to rear rail)
  • Compatibility with airflow optimization accessories, as well as cable management accessories

Package Includes

  • SmartRack 42U Value Series Standard-Depth Rack Enclosure Cabinet
  • (1) Key sets for front / rear doors, and side panels
  • (40) M6 Cage Nuts
  • (40) M6 Screws
  • (40) M6 Nylon Washers
  • (2) Stabilizer brackets
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188212
Device CompatibilityPatch Panel; Network Switch; UPS; Server
Rack TypeEnclosure
PHYSICAL
ColorBlack
Rack Height  42U
Rack DepthStandard
Maximum Device Depth (in.)35
Minimum Device Depth (in.)22.62
Shipping Dimensions (hwd / in.)85.00 x 26.00 x 45.50
Shipping Weight (lbs.)220.00
Unit Dimensions (hwd / in.)76.200 x 23.620 x 39.400
Unit Weight (lbs.)169.4
Weight Capacity - Rolling (lbs.)1100
Weight Capacity - Stationary (lbs.)2000
Number of Vertical Mounting Rails4
FEATURES & SPECIFICATIONS
Pre-Installed CastersYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

A rack unit (commonly referred to as a "U") is a standard measure of the height of a device in a server rack. One rack unit is 44.45 mm (1.75 in) high. The height of a one rack unit device is described as 1U, a two rack unit device as 2U and so on.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes. All of Tripp Lite's Cabinets are PCI-Compliant. Sturdy steel panels surround all sides of equipment, preventing unauthorized access to networking devices and ensuring the physical security of equipment that processes, stores and transmits credit card data.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The IEC (International Electrotechnical Commission) uses a two digit code to define specific protection capabilities. For a full explanation of IEC rack enclosure ratings, click here
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.