Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

40/100/400 GbE Ethernet cable extends high-density network connections in enterprise applications in data centers, telecom rooms and wiring closets.

  • OM3-rated cable recommended for 400 Gb speeds up to 100 meters (@ 850 nm)
  • Switchable LC connectors allow polarity conversion without tools or re-termination
  • Backward compatible with 10/25/40/100 Gb networks to facilitate future-proofing
  • Aqua LSZH jacket allows fast, easy identification in a crowded switch or patch panel

Features

40/100/400 GbE Cable Supports Higher Bandwidths Needed for High-Density Data Networking
The N844X-05M-8L-P is a premium multimode fiber optic cable that supports 400 Gb Ethernet speeds for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This multimode 50/125 OM3 cable is an ideal choice for 100 Gb Ethernet applications up to 100 meters (328 feet) at 850 nm. It is also backward compatible with 10 Gb and 25 Gb networks, so you can future-proof your current application for an eventual upgrade to 100 Gb or 400 Gb.

Switchable LC Connectors Allow Easy Polarity Conversions
The switchable LC/PC duplex ends let you easily switch the fiber polarity without tools or the need to re-terminate the connectors. This cable lets you extend the length of your connection and eliminates the need for longer fan-out cables or individual long duplex cable runs.

Aqua-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The OM3-rated cable has an aqua jacket to identify it as multimode in a crowded patch panel or switch and prevent it from becoming accidentally disconnected. The round low-smoke zero-halogen (LSZH) jacket limits the amount of toxic smoke emitted in case of combustion, making it suitable for poorly ventilated areas.

Package Includes

N844X-05M-8L-P 40/100/400G Multimode 50/125 OM3 Fiber Optic Cable, Aqua, 5 m (16.4 ft.)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332272942
TechnologyMultimode
Optical Mode  OM3
Mode TypeMultimode
CONNECTIONS
Side A - Connector 112-STRAND MTP/MPO (FEMALE)
Side B - Connector 1(4) LC DUPLEX (MALE)
Endface PolishPC
PolarityType B (cross)
PHYSICAL
Cable Jacket ColorAqua
Connector ColorBeige; Black
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Cable Outer Diameter (OD)3.0 mm
Clad Diameter (microns)125.0
Core Diameter (microns)50.0
Primary Coating Diameter (microns)245.0
Number of Fibers8
Cable Length (ft.)16.4
Cable Length (in.)196.9
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Fiber Cable Length5M (16.4 ft)
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range14° to 140°F (-10° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range5% to 85% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility40 Gbps; 100 Gbps; 400 Gbps
Wavelength1300nm; 850nm
Attenuation @ 850NM3.5 dB/km
Attenuation @ 1300NM1.5 dB/km
Insertion Loss  MTP/MPO: ≤ 0.35 dB; LC: ≤ 0.20 dB
FEATURES & SPECIFICATIONS
BreakoutYes
TrunkYes
Optical PortLC; MPO/MTP
STANDARDS & COMPLIANCE
Product CertificationsUL 1666
Product ComplianceRoHS; CE (Europe); REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.