Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Link multiple USB devices to 1 computer with ultra-compact hub
  • Meets or Exceeds USB 2.0 Specifications
  • Includes External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A)
  • Includes a 2.6-ft. (0.79 m) USB-A to Micro-B USB 2.0 Cable
  • All four ports support USB Battery Charging ( BC ) specification v1.2, providing up to 1.5A for fast charging of mobile devices
  • 3-year limited warranty

Features

  • USB2.0 Hub - 4-Port
  • Supports all data transfer rates up to 480Mbps
  • Compact design with built-in cable (6-in.), perfect for travel
  • Plug-and-play/hot-swappable allows you to add or remove a device at any time
  • Diagnostic LEDs indicate power and port status
  • Bus-powered or self-powered
  • All four ports support USB Battery Charging ( BC ) specification v1.2, providing up to 1.5A for fast charging of mobile devices
  • Includes External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A)
  • Includes a 2.6ft USB-A to Micro-B USB 2.0 cable to connect the U222-004-R to the External Power Supply.
  • Compatible with all major operating systems


Package Includes

  • U222-004-R USB2.0 4-Port Ultra-Mini Hub
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A)
  • USB-A to Micro-B USB 2.0 Cable, 2.6-ft. (0.79 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332118127
Product TypeHub
TechnologyUSB 2.0 (High Speed)
Host ConnectorUSB A (MALE)
VIDEO
Number of Monitors Supported0
Extended ModeNo
Mirror ModeNo
DATA
Data Ports(4) USB A (FEMALE)
Data Ports Details(4) USB-A - USB 2.0
INPUT
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)5V / 2A
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
POWER
AC AdapterInput: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
CONNECTIONS
Number of Ports4
Side A - Connector 1USB A (MALE)
Side B - Connector 1(4) USB A (FEMALE)
CHARGING
Charging Ports(4) USB-A: 5V 1.5A (7.5W)
Charging Ports DetailsAny of the 4 ports
Charging Ports / Amps(4) 1.5A
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Cable Length (ft.)0.5
Shipping Dimensions (hwd / in.)1.00 x 4.00 x 5.10
Shipping Weight (lbs.)0.30
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports4
USB SpecificationUSB 2.0 (up to 480 Mbps)
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product CertificationsNOM (Mexico)
Product ComplianceRoHS; REACH; WEEE; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Provided that the USB device limit per host controller is not exceeded, off-the-shelf USB hubs will allow synchronization from a single host computer.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

USB Cables

  Model Number Description
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) UR022-003 UR022-003 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) UR022-006 UR022-006 Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. (0.91 m) UR024-003-WH UR024-003-WH Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. (0.91 m)
Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m) UR030-003 UR030-003 Universal Reversible USB 2.0 Converter Adapter Cable (Reversible A to 5Pin Mini B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) UR030-006 UR030-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006-24G UR050-006-24G Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.