Part Number: B118-004-UHD-2
- Supports UHD resolutions up to 4K @ 60 Hz for crystal-clear video
- Distributes A/V up to 15 ft. when used with 28 AWG HDMI cable
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Expand the number of connected displays, up to 64, by cascading up to 3 levels
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
- Recommended for 4K digital signage in classrooms, churches, offices, restaurants, bars, trade shows, etc.
- Distributes A/V signals up to 15 ft. (4.6 m) when used with standard 28 AWG HDMI cable
- Supports UHD resolutions up to 4K @ 60 Hz for crystal-clear video
- Supports HDCP 2.2 and EDID compliant to ensure compatibility with latest A/V hardware
- Cascade up to 3 levels of splitters together to increase the number of connected monitors up to 64
- Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
- Full 3D
- DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1-channel surround sound audio
- 36-bit Deep Color (12 bits per channel)
- Video amplifier bandwidth of 600 MHz/6 Gbps per channel (18 Gbps total)
- Lip sync pass-through, xvYCC and x.vColor
- Plug-and-play operation with no software required for easy, immediate installation
- Supports desktop use or wall-mounting using included hardware
- Power supply includes international plug adapters (North America, Europe, U.K. and Australia)
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332200655 |
Product Type | Splitter |
Device Compatibility | Monitor/HDTV |
Technology | HDMI |
Host Connector | HDMI (FEMALE) |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
AUDIO
Audio Specification | DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1 Channel Surround Sound |
INPUT
AC Power Adapter Plug(s) | NEMA 5-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60HZ / 0.35A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.0 |
AC Power Adapter Cord Length (m) | 1.2 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Product Length (in.) | 5.039 |
Product Length (ft.) | 0.419 |
POWER
Power Source Type | AC Adapter |
AC Adapter | Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4 ft |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | (4) HDMI (FEMALE) |
Connector Plating | Nickel |
Input x Output | 1 x 4 |
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | Up to 3 Levels for 64 Displays |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Power), (x2) Orange (Signal) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Cable Length (ft.) | 0 |
Included Mounting Accessories | Yes |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 2.17 x 8.43 x 6.46 |
Shipping Weight (lbs.) | 1.39 |
Unit Dimensions (hwd / in.) | 2.160 x 6.450 x 8.420 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.198 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
FEATURES & SPECIFICATIONS
MST Support | No |
HDCP Specification | 2.2 |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CE; FCC; UL; cUL; TUV; CCC; PSE; C-Tick; GS; RoHS |
Product Compliance | RoHS; CE (Europe); FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P566-003 | HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m) | |
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
P568-012 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 12 ft. (3.66 m) |
Audio Video Adapter Cables
Model Number | Description | |
---|---|---|
P566-006 | HDMI to DVI Adapter Cable (HDMI to DVI-D M/M), 6 ft. (1.8 m) | |
P566-010 | HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m) | |
P566-012 | HDMI to DVI Adapter Cable (M/M), 12 ft. (3.7 m) |
Video Adapters
Model Number | Description | |
---|---|---|
P130-000 | HDMI to DVI-D Video Adapter (F/M) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images