Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Keep up to 36 Chromebooks and laptops secure, charged and ready to use. Ideal for classrooms, businesses and government organizations that rely on daily use of mobile devices.

  • Charges 36 Chromebooks and laptops with screen sizes up to 15 in.
  • Hourly timer alternates charging zones to help prevent overloads
  • In-cabinet RJ45 jack allows secure use of a wireless router
  • Convenient external outlets provide power for a monitor or projector
  • 2-year limited warranty

Features

Charges 36 Chromebooks and Laptops Up to 15 in.
  • Device power adapters plug into internal NEMA 5-15R outlets (up to 1,440 watts total)
  • Also charges tablets and other USB devices through their power adapters
  • Extra internal AC outlet for powering peripherals
  • RJ45 jack for external Ethernet networking
  • 10-ft. (3.05 m) AC input cord with NEMA 5-15P plug reaches distant outlets
Timed Device Charging to Guard Against Overloads
  • Internal outlets split into 2 color-coded zones of 18 outlets each
  • Timer alternates charging between zones hourly
  • LEDs indicate which zone is being charged
Dual External AC Outlets
  • NEMA 5-15R outlets for connecting projectors and other devices
  • Can be switched on and off to protect against possible overloads
Comprehensive Protection
  • Devices and adapters kept in separate, lockable compartments
  • Doors lock with included keys to help prevent theft, damage and tampering
  • Flow-through ventilation helps prevent overheating
  • Circuit breaker protects against overloads
  • Heavy-duty steel construction and powder-coated finish promote long-term durability
Clutter-Reducing Organization
  • Heavy power adapters store out of the way in removable rear baskets
  • Cables and connectors run through shelf slots and overhead cable manager
  • Device spaces numbered for easy identification
Simple Mobility
  • Locking swivel casters with non-marking wheels for smooth, even ride
  • Reversible wide-grip handle assists cart control
  • Power cord wrap keeps input cord out of the way
  • Corner safety bumpers prevent scratches on walls and doorways
  • Compact cart fits in same space as typical AV cart
Flexible Configuration
  • Ships ready for quick, easy installation—just attach handle, bumpers and cord wrap
  • Adjustable dividers accommodate up to 12 devices per shelf
  • Laminated wood-grain top serves as a smooth writing surface

Package Includes

  • CSC36AC 36-Device AC Charging Station Cart, Black
  • Cart handle
  • Input cord wrap
  • (6) Protective bumpers
  • (10) Hex screws
  • Hex key
  • (2) Keys
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332200488
Product TypeMulti-Device Charger
Charging Form FactorMobile Cart
Charger FunctionsCharge; Secure
Device CompatibilityChromebook; Laptop
Device Slots36
INPUT
Nominal Input Voltage(s) Supported120V AC
Voltage Compatibility (VAC)120
Input Frequency60 Hz
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)10
CHARGING
Number of Charging Ports36
Charging MethodAC
Charging Port TypeNEMA 5-15R
Charging Ports DetailsPass through
Charging Ports / Amps(36) 12A
Overcharge ProtectionNo
Charging Amps per Port12A
PHYSICAL
ColorBlack
Material of ConstructionSteel
Charging Station Form FactorMobile Cart
Shipping Dimensions (hwd / in.)46.85 x 26.77 x 29.13
Shipping Weight (lbs.)188.00
Slot Dimensions - Bottom (hwd / in.)10.11 x 1.5 x 15.58
Slot Dimensions - Middle (hwd / in.)10.13 x 1.5 x 15.58
Slot Dimensions - Top (hwd / in.)10.13 x 1.5 x 15.58
Unit Dimensions (hwd / in.)40.030 x 24.300 x 23.560
Unit Weight (lbs.)110.23
Number of Shelves3
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Built-In Circuit BreakerYes
Cord ManagementYes
Overcurrent ProtectionYes
Flow-Through VentilationYes
UV SterilizationNo
LockingYes
Lock TypeKey
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
CATEGORY PAGE FILTERS (Y/N ONLY)
External ReceptacleYes

Questions & Answers

Accessories

Accessories

  Model Number Description
Display Mount Adapter Kit for 36-Device AC Charging Station Cart CSC36DM CSC36DM Display Mount Adapter Kit for 36-Device AC Charging Station Cart

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1K Extended Warranty and Technical Support for Select Products – Cooling, KVM, PDUs, Power Inverters
WEXT2K Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters
WEXT3K Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.