Part Number: CS32AC
This Model has been retired and replaced by CSC32AC. An Owner's Manual and other information for the CS32AC is available on the model support page
Features
- 32 AC outlets charge up to 32 iPad, Android, Kindle or Surface tablets
- Compatible with all devices that charge via user-supplied USB power adapters, including iPad, Android, Kindle, Kindle Fire and Surface tablets and iPhone, Android and Windows smartphones
- 10-ft. (3.05 m) AC input cord reaches distant outlets
Comprehensive Protection
- Sturdy steel construction and powder-coated finish provide long-term durability
- Door locks with included keys to prevent device theft, damage or tampering
- Flow-through ventilation prevents devices from overheating
- Coated shelves shield devices from scratches and scuffs
- Built-in circuit breakers protect against overloads
Clutter-Free Organization
- AC outlets, device AC adapters and cords store out of sight
- Shelves include charging cord access ports for each device
- Toolless trim panels permit quick access to AC adapters and cords
- Outlets spaced to fit bulky power adapters without blocking adjacent outlets
Flexible Configuration
- Ships fully assembled
- Supports mounting to wall, desk, table, counter or floor
- Converts to mobile cart with optional CSHANDLEKIT accessory
- Door opens 180 degrees and side panels are removable for clear access
- Removable dividers accommodate thicker devices like battery chargers
Specifications
OVERVIEW
UPC Code | 037332185242 |
Product Type | Multi-Device Charger |
Charging Form Factor | Stationary Cabinet |
Charger Functions | Charge; Secure |
Device Compatibility | Tablet; Phone |
Device Slots | 32 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Input Frequency | 50 / 60 Hz |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 10 |
CHARGING
Number of Charging Ports | 32 |
Charging Method | AC |
Charging Port Type | NEMA 5-15R |
Charging Ports Details | Pass through |
Charging Ports / Amps | (32) 12A |
Overcharge Protection | No |
Charging Amps per Port | 12A |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Charging Station Form Factor | Stationary Cabinet |
Shipping Dimensions (hwd / in.) | 41.00 x 26.00 x 28.80 |
Shipping Weight (lbs.) | 182.00 |
Slot Dimensions - Bottom (hwd / in.) | 9.7 x 0.8 x 13.9 |
Slot Dimensions - Top (hwd / in.) | 9.9 x 0.8 x 13.9 |
Unit Dimensions (hwd / in.) | 35.600 x 23.600 x 21.600 |
Unit Weight (lbs.) | 96 |
Number of Shelves | 2 |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
Cord Management | Yes |
Overcurrent Protection | Yes |
Flow-Through Ventilation | Yes |
UV Sterilization | No |
Locking | Yes |
Lock Type | Key |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle | No |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Case Studies
Product Videos
- USB and AC Charging Stations and Carts
https://tripplite.eaton.com/video/usb-and-ac-charging-stations-and-carts/159373 - How to Secure, Organize, and Charge Mobile Devices
https://tripplite.eaton.com/video/how-to-secure-organize-and-charge-mobile-devices/81393 - Tablet Charging Stations
https://tripplite.eaton.com/video/tablet-charging-stations/81102
Product Images