Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 25 ft.


  • Connect stereo audio equipment up to 25 ft.
  • Use with external multimedia speakers, MP3 players, PCs
  • Molded cables with built-in strain relief
  • 3.5mm Male to Male connectors

View Full Product Details

Tripp Lite Part Number

P312-025

Have a Question?
Contact Us

Overview

25-ft. mini-stereo dubbing cord commonly used with multimedia speakers and other audio devices. 3.5mm stereo male to male connectors.

Features

  • Connect mini-stereo audio equipment up to 25 ft.
  • Molded cables with built-in strain relief
  • 3.5mm Male to Male connectors

Package Includes

  • 25-ft. Mini Stereo Dubbing Cord 3.5mm M/M
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140739
INPUT
Cable Length (ft.)25
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)8.00 x 10.00 x 0.50
Shipping Weight (lbs.)0.21
CONNECTIONS
Side A - Connector 13.5MM (MALE)
Side B - Connector 13.5MM (MALE)
FEATURES & SPECIFICATIONS
TechnologyStereo Audio
CERTIFICATIONS
CertificationsROHS
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.