Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3-ft.

Model Number: P312-003


  • Connect mini stereo audio equipment
  • Perfect for use with mobile devices such as iPod, iPhone, and MP3 players
  • Molded cables with built-in strain relief
  • Gold plated connectors ensure excellent conductivity
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

3-ft. Mini Stereo Audio cable for microphones, speakers, headphones, and other audio devices. Perfect for use with mobile devices such as iPod, iPhone, and MP3 players. Gold plated connectors ensure excellent conductivity.

Features

  • Connect mini stereo audio equipment
  • Perfect for use with mobile devices such as iPod, iPhone, and MP3 players
  • Molded cables with built-in strain relief
  • Gold plated connectors ensure excellent conductivity

Package Includes

  • 3-ft. 3.5mm Mini Stereo Audio Cable (M/M)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332187819
INPUT
Cable Length (ft.)3
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.04
CONNECTIONS
Side A - Connector 13.5MM (MALE)
Side B - Connector 13.5MM (MALE)
FEATURES & SPECIFICATIONS
TechnologyStereo Audio
CERTIFICATIONS
CertificationsRoHS compliant
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P310-000 | Digital Signage & Audio/Video P310-000 3.5mm Mini Stereo Audio Coupler (F/F)
P311-006 | Digital Signage & Audio/Video P311-006 3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 6-ft.
P311-010 | Digital Signage & Audio/Video P311-010 3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 10-ft.
P311-025 | Digital Signage & Audio/Video P311-025 3.5mm Mini Stereo Audio Extension Cable for Speakers and Headphones (M/F), 25-ft.
P313-001 | Digital Signage & Audio/Video P313-001 3.5mm Mini Stereo Cable adapter Y Splitter for Speakers and Headphones (M to 2x F) 1-ft.
P313-06N-WH | Digital Signage & Audio/Video P313-06N-WH 3.5mm Mini Stereo Cable adapter Y Splitter for Speakers and Headphones (M to 2x F) White, 6-in.
P316-06N | Digital Signage & Audio/Video P316-06N 3.5mm Mini Stereo to Two RCA Audio Y Splitter Adapter Cable (3.5mm F to 2x RCA M), 6-in.

Resources & Downloads

support icon

Do you own a
P312-003

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.