Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extends the connection distance between your iPhone, mobile phone or computer headset by 6 ft.

  • 6-ft, 3.5mm 4-position TRRS Headset Extension Cable
  • Fully-molded for a lifetime of use

Features

  • Molded strain-relief prevents the cable from being bent at sharp angles at the TRRS connectors to minimize the stress at the plug termination point
  • Provides greater flexibility by enabling you to move more freely, while working at your computer with VOIP applications (Skype, chat programs)
  • 4-pole 3.5mm male/female connectors with molded PVC strain relief
  • Nickel-plated connectors
  • 90% Spiral Wrapped Connector provides shielding against EMI and RFI interference
  • Length: 2 meters (6 ft)

System Requirements

  • Headset and equipment with 4-position TRRS 3.5mm connections

Package Includes

  • 3.5mm Mini Stereo Audio 4 Position TRRS Headset Extension Cable (M/F) 6-ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184597
Product TypePassive Cable
TechnologyStereo Audio
Cable Type  Passive
CONNECTIONS
Side A - Connector 13.5MM, 4-POSITION (FEMALE)
Side B - Connector 13.5MM (MALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.07
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Audio Video Adapter Cables

  Model Number Description
3.5 mm 4-Position to 3.5 mm 3-Position Audio Headset Splitter Adapter Cable (F/2xM), 6 in. (15.2 cm) P318-06N-FMM P318-06N-FMM 3.5 mm 4-Position to 3.5 mm 3-Position Audio Headset Splitter Adapter Cable (F/2xM), 6 in. (15.2 cm)
3.5 mm 3-Position to 3.5 mm 4-Position Audio Headset Splitter Adapter Cable (2xF/M), 6 in. (15.2 cm) P318-06N-MFF P318-06N-MFF 3.5 mm 3-Position to 3.5 mm 4-Position Audio Headset Splitter Adapter Cable (2xF/M), 6 in. (15.2 cm)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.