Part Number: P314-012
- Audio Cable Y Adapter 3.5 mm-M/(2)RCA-M - 12 ft.
- Connect a device with a 3.5 mm jack to a sound system with RCA inputs or a sound system with RCA inputs to a device with a 3.5 mm jack
- Perfect for your PC, notebook, MP3 player or iPod
- Molded cable with built-in strain relief
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
12-foot (3.7 m) audio Y splitter/adapter cable. This cable has a 3.5 mm plug on one end and two RCA plugs on the other. Enables a PC sound card, portable CD player, MP3 player, iPod or any other audio device with a 3.5 mm mini-stereo jack to connect to an audio device with RCA audio inputs or an audio device with RCA audio inputs to connect to a PC sound card, portable CD player, MP3 player, iPod or any other audio device with 3.5 mm mini-stereo jack.
Features
- Molded cables with built-in strain relief
- 3.5mm (male) to (2x) RCA (male)
Specifications
OVERVIEW
UPC Code | 037332012159 |
Product Type | Passive Cable |
Technology | Stereo Audio |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | 3.5MM (MALE) |
Side B - Connector 1 | (2) RCA (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 12 |
Cable Length (in.) | 72 |
Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
Shipping Weight (lbs.) | 0.16 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images