Part Number: PDUMNH20HVAT
High-capacity 3.3/3.8kW PDU with ATS provides remote power monitoring and enables redundant power for non-redundant hardware. Digital display and Ethernet interface monitor load levels to prevent overloads that cause downtime.
- Two single-phase L6-20P inputs with 10-ft. (3.05 m) cords
- L6-20R outlet for connecting single device or 0U vertical PDU
- Automatic transfer switching within 1-5 ms
- Built-in LX Platform Interface for remote access
- Digital display for real-time status monitoring
- 2-year limited warranty
Overview
Features
- Provides remote power monitoring and enables redundant power for network devices with non-redundant power supply configurations
- Dual 10-ft. (3.05 m) input cords with L6-20P plugs connect to separate primary and secondary single-phase power sources
- Fault-tolerant, hot-swappable UPS protection when used with single UPS; fully redundant UPS protection when each cord is connected to separate UPS systems
- Connects a single device or indirectly powers equipment through a 0U 200-240V rack PDU (rPDU) with L6-20P input (sold separately)
- Dynamic solid-state (TRIAC) automatic transfer switching
- Switches to secondary power source if primary source fails or becomes unstable
- 1-5 ms transfer time ensures uninterrupted operation of connected equipment
- Built-in processor prevents switching if secondary source is unavailable or of lower quality than primary source
- Reports source A and source B input power status and other information, including power availability, line voltage, frequency, amps, kilowatts and power factor
- LX Platform interface allows full remote access for power monitoring with email notifications via secure web browser, SNMP, telnet or SSH
- Real-time load/current data with billing-grade accuracy (+/- 1 percent)
- Automated alerts help prevent overloads, power loss and downtime
- Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
- 10/100 Mbps auto-sensing allows optimal communication with 10/100 Base-T networks
- Compatible with EIA-standard 19 in. 4-post racks and rack enclosures
- Optional PDU4PKIT rail kit (sold separately) adds rear mounting support
Specifications
OVERVIEW
UPC Code | 037332187932 |
PDU Type | Monitored; Auto-Transfer Switch |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 200; 208; 220; 230; 240 |
Recommended Electrical Service | Two single-phase 16/20A 200-240V circuits |
Maximum Input Amps | 16 |
Maximum Input Amps Details | Agency de-rated to 16A continuous |
PDU Plug Type | (2) NEMA L6-20P |
Input Cord Details | Set of two inputs connect to separate PRIMARY and SECONDARY power sources |
Input Cord Length (ft.) | 10 |
OUTPUT
Output Capacity Details | 3.8kW (240V), 3.7kW (230V), 3.5kW (220V), 3.3kW (208V), 3.2kW (200V); 16A total capacity |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacle Details | Output receptacle is on a 61cm / 24 inch cordset |
Output Receptacles | (1) L6-20R |
Output Nominal Voltage | 200-240V |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports input current in amps (Source A, Source B), output kilowatts (total), input voltage (Source A, Source B), input frequency (Source A, Source B) and output power factor |
Front Panel LEDs | Front panel LEDs confirm amp (A) / kilowatt (kW) / voltage (V) / frequency (Hz) and power factor (PF) reporting information; Additional set of LEDs indicate Source A and Source B inputs for preferred, available and in-use status |
Switches | ENTER and MODE switches toggle the digital display to display all reported information |
Current Measurement Accuracy (Amps) | +/-1% |
Voltage Measurement Accuracy (Volts) | +/-1% |
Power Measurement Accuracy (Watts) | +/-1% |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 1U rackmount |
Minimum Required Rack Depth (inches) | 17.5 |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 7.20 x 20.50 x 20.50 |
Shipping Weight (lbs.) | 15.90 |
Unit Dimensions (hwd / in.) | 1.720 x 16.930 x 14.000 |
Unit Weight (lbs.) | 15.37 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
Communications Cable | Micro-USB- to-USB A configuration/console Access cable |
Network Monitoring Port | RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Auto-Transfer Switching |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; FCC Part 15 Class A (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDUH20HVL6 | 3.8kW Single-Phase 208/240V Basic PDU, 14 Outlets (12 C13 & 2 C19), NEMA L6-20P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
PDUMH20HV | 3.7kW Single-Phase Local Metered PDU, 208/230V (8 C13 & 2 C19), C20 / L6-20P Adapter, 12 ft. (3.66 m) Cord, 1U Rack-Mount, TAA | |
PDUMV20HV | 3.7kW Single-Phase Local Metered PDU, 208/230V Outlets (6-C19 & 32-C13 ) C20/L6-20P Cable 10 ft. (3.05 m) Cord, 0U Vertical |
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P011-006 | Computer Power Cord, NEMA L6-20P to C13 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black | |
P039-001-2 | Power Extension Cord/Splitter, NEMA L6-20P to 2x NEMA L6-20R Y Splitter, Heavy-Duty - 20A, 250V, 10 AWG, 1 ft. (0.31 m), Black | |
P040-006 | Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 6 ft. (1.83 m), Black | |
P040-010 | Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 10 ft. (3.05 m), Black | |
P040-012 | Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 12 ft. (3.66 m), Black | |
P040-014 | Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 14 ft. (4.27 m), Black |
Environmental Sensors
Model Number | Description | |
---|---|---|
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature | |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs | |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs |
Accessories
Model Number | Description | |
---|---|---|
PDU4PKIT | SmartRack Rear Support Rail Kit for Select 1U ATS PDUs Mounted in 4-Post Racks and Rack Enclosures |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1G | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters |
WEXT2G | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
WEXT3G | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters |
Documents & Downloads
Design Resources
Product Literature
Useful Web Pages
Product Videos
- New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795
Product Images