Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
4K HDMI switch connects 3 HDMI audio/video source devices to a single HDMI display and switches between them.
  • Ideal for digital signage, home theaters, trade shows—wherever HD video is displayed
  • Supports UHD resolutions up to true 4K @ 60 Hz for crystal-clear video
  • Quick switching between sources: push button, RS-232 serial or included remote
  • Supports a variety of full, rich audio formats, including 7.1-channel surround sound
  • Plug-and-play operation with no software required for easy, immediate installation
  • 1-year limited warranty

Features

Connect 3 HDMI Source Devices to an HDMI Display and Switch Between Them
This 4K HDMI switch allows you to connect three HDMI source devices to one port on an HDMI display and switch back and forth between them. For instance, you can connect a Blu-ray player, cable/satellite DVR and video game system to one HDMI port on a monitor, projector or TV. Or you can connect three computers or media centers to an HDMI display for exhibiting digital signage or giving presentations.
 
Hassle-Free Setup of 3 High-Definition Computers, Blu-Ray Players or Other Sources
The B119-003-UHD is ideal for home entertainment systems, schools, point-of-sale displays, trade shows and anywhere else digital video is displayed. Connect up to three source devices to the HDMI input ports using HDMI cabling (sold separately), and plug the included external power supply into an AC power source. Another HDMI cable connects the HDMI output port to a monitor, projector or television. A red LED indicates the unit is receiving power, and blue LEDs indicate an HDMI signal is being received.
 
Easy Switching of Audio/Video Source Devices
You can switch from one source device to another in one of three ways: the Select button on the unit, the included remote control or RS-232 serial control. An RS-232 serial port connects a computer via DB9 cable (sold separately).
 
Meets the Latest Audio/Video Standards, Including True 4K Resolutions
The plug-and-play 3-port HDMI switch with remote control comes in a durable metal housing and requires no software or drivers. It meets current 3D, EDID and HDCP 2.2 standards to ensure you can use the switch with the most up-to-date Blu-ray players and other components. It supports Ultra High Definition (UHD) video resolutions up to true 4K at 60 Hz (4096 x 2160) and 36-bit True Color (12 bits per channel), as specified in HDMI 2.0, as well as 7.1-channel surround sound, DTS-HD, Dolby TrueHD, DSD (Direct Stream Digital) and HD (HBR) audio.

System Requirements

  • Source device(s) with HDMI outputs
  • Display device with HDMI input

Package Includes

  • B119-003-UHD 3-Port HDMI Switch with Remote Control
  • External power supply (Input: 100–240V, 50/60 Hz, 0.2A; Output: 5V 1A)
  • (4) International plug adapters (North America, Europe, U.K., Australia)
  • Mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332210210
TechnologyHDMI; IR
VIDEO
Max Supported Video Resolution4K x 2K @ 60Hz
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
AUDIO
Audio SpecificationStandard Audio, DSD, HBR, 7.1, DTS-HD, Dolby True-HD
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.2A
AC Power Adapter Output Specs (V / A)5V / 1A
AC Power Adapter Cord Length (ft.)4.0
AC Power Adapter Cord Length (m)1.0
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
Product Length (in.)6.29
Product Length (ft.)0.52
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 0.2A; Output: 5V, 1A, 4 ft.
DC Barrel PlugOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)5
CONNECTIONS
Number of Ports4
Side A - Connector 1(3) HDMI (FEMALE)
Side B - Connector 1DB9 (MALE); HDMI (FEMALE)
Connector PlatingNickel
Contact Plating  Gold
Input x Output3 x 1
USER INTERFACE, ALERTS & CONTROLS
LED Indicators1-Red (Power); 3-Blue (Signal Link)
PHYSICAL
ColorBlack
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)3.15 x 7.83 x 5.83
Shipping Weight (lbs.)1.32
Unit Dimensions (hwd / in.)0.800 x 6.300 x 2.000
Unit Packaging TypeBox
Unit Weight (lbs.)0.54
ENVIRONMENTAL
Operating Temperature Range32° to 140°F (0° to 60°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Relative Humidity0% to 95% RH, Non-Condensing
BTUs  17.1 BTU/Hr
COMMUNICATIONS
Port ControlPush Buttons
Signal Range (ft.)16
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportYes
Latency  20ms
FEATURES & SPECIFICATIONS
Port SelectionPushbutton; Remote Selector
HDCP Specification2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; FCC; UL; C-Tick; GS; RoHS
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

High-Bandwidth Digital Content Protection (HDCP) is a system designed to protect digital content. The technology is intended to protect unauthorized duplication of High Definition (HD) video and audio as it travels across connections from your computer to your HD TV.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Extended Display Identification Data (EDID) data exchange is a standardized means for a display to communicate its capabilities to a source device. The premise of this communication is for the display to relay its operational characteristics, such as its native resolution, to the attached source and then allow the source to generate the necessary video characteristics to match the needs of the display. This maximizes the functional compatibility between devices without requiring a user to configure them manually, thus reducing the potential for incorrect settings and adjustments that could compromise the quality of the displayed images and overall reliability of the system.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Audio Video Cables

  Model Number Description
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. P569-015-CERT P569-015-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft.

Computer & Storage

  Model Number Description
Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) P520-006 P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.