Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SUPC2MBP80KX
- 3 breaker parallel tie cabinet accessory for two 80kVA 3 phase UPS systems
- Links the output of two UPS systems for 160kVA non-redundant operation
- Integral Maintenance Bypass switch enables UPS maintenance or replacement
- 3 built-in circuit breakers, heavy duty copper buswork
- Compatible SU80KX 3 phase UPS systems
- 2-year limited warranty
Overview
This parallel tie cabinet provides a means for safely paralleling two UPS systems for non-redundant combined mode operation. Non-redundant configuration combines the output of two UPS systems to support twice the output current. Built-in Maintenance Bypass Switch enables UPS maintenance and repair of with no disruption in power to connected equipment. Two input breakers receive incoming power from the UPS and are connected to heavy-duty copper buswork and an output breaker rated for the total UPS capacity of the two UPS systems combined.
Features
- Provides a means for safely paralleling two UPS systems for non-redundant combined mode operation
- Non-redundant configuration combines the output of two UPS systems to support twice the output current
- Built-in Maintenance Bypass Switch enables UPS maintenance and repair of with no disruption in power to connected equipment
- Two input breakers receive incoming power from the UPS and are connected to heavy duty copper buswork and an output breaker rated for the total UPS capacity of the two UPS systems combined
- Compatible with two SU80KX UPS systems
Specifications
OVERVIEW
UPC Code | 037332167200 |
Accessory Type | Parallel Tie Cabinet |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 380V AC; 400V AC; 415V AC |
Voltage Compatibility (VAC) | 380; 400; 415 |
PHYSICAL
Form Factors Supported | Wallmount |
Shipping Dimensions (hwd / in.) | 13.00 x 37.00 x 62.00 |
Shipping Weight (lbs.) | 375.00 |
Unit Dimensions (hwd / in.) | 61.250 x 36.130 x 11.800 |
Unit Weight (lbs.) | 370 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Images