Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: SUPC2MBP40KX
This Model has been retired and has not been replaced. More information for the SUPC2MBP40KX is available on the model support page
Overview
Tripp Lite's parallel tie cabinet provides a means for safely paralleling two UPS systems for non-redundant combined mode operation. Non-redundant configuration combines the output of two UPS systems to support twice the output current. Built-in Maintenance Bypass Switch enables UPS maintenance and repair of with no disruption in power to connected equipment. Two input breakers receive incoming power from the UPS and are connected to heavy duty copper buswork and an output breaker rated for the total UPS capacity of the two UPS systems combined. See owners manual and Tripp Lite Parallel Tie Cabinet with Bypass Panel download for detailed specifications, dimensional drawings, operational flow charts and technical descriptions.
Compatible with two Tripp Lite SU40KX UPS systems.
Features
- Tripp Lite's parallel tie cabinet provides a means for safely paralleling two UPS systems for non-redundant combined mode operation
- Non-redundant configuration combines the output of two UPS systems to support twice the output current
- Built-in Maintenance Bypass Switch enables UPS maintenance and repair of with no disruption in power to connected equipment
- Two input breakers receive incoming power from the UPS and are connected to heavy duty copper buswork and an output breaker rated for the total UPS capacity of the two UPS systems combined
- Compatible with two Tripp Lite SU40KX UPS systems
Specifications
OVERVIEW
UPC Code | 037332160201 |
Accessory Type | Parallel Tie Cabinet |
Accessory Class | UPS Accessories |
INPUT
Nominal Input Voltage(s) Supported | 380V AC; 400V AC; 415V AC |
Voltage Compatibility (VAC) | 380; 400; 415 |
PHYSICAL
Form Factors Supported | Wallmount |
Shipping Dimensions (hwd / in.) | 44.00 x 31.25 x 13.25 |
Shipping Weight (lbs.) | 225.00 |
Unit Dimensions (hwd / in.) | 42.380 x 30.130 x 11.800 |
Unit Weight (lbs.) | 220 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Images