Part Number: PDUMH20HVATS TAA
ATS PDU allows real-time current monitoring to prevent circuit overloads and enables redundant power for non-redundant network devices.
- 8 C13 and 2 C19 200–240V outlets distribute AC power to connected equipment
- Switches from primary to secondary power source in <5 ms for constant operation
- Digital ammeter for on-site real-time load monitoring helps prevent power overloads
- Dual 12 ft. power cables connect to separate primary and secondary power sources
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
Single-Phase 20A ATS PDU Distributes and Monitors Network-Grade Power in Real Time
This local metered rack PDU (rPDU) provides real-time local reporting of the total load level via its built-in digital current meter. Ideal for network IT applications, small computer rooms and other equipment rack applications, the PDUMH20HVATS features eight C13 and two C19 200–240V outlets for connecting equipment. Outlets are factory-programmed for sequential turn-on at 250-millisecond intervals when the PDU is first energized to prevent inrush-related equipment interaction at startup.
Switches from Primary to Secondary Power Source in Milliseconds
Dual 12-foot (3.7-meter) power cables with C20 inputs connect to separate primary and secondary mains circuits, backup generators, UPS systems or utility power grids, including out-of-phase sources. Dynamic solid-state automatic transfer switching (ATS) allows the PDU to switch to the secondary source within 2–5 milliseconds, should the primary source fail or become unstable, to ensure your connected equipment operates without interruption. An on-board ATS processor constantly evaluates the power quality of both input sources. It prevents switching if the secondary source is unavailable or of lower quality than the primary source.
Digital Load Meter Helps Prevent Potentially Expensive Overloads
A digital ammeter reports the total load for all connected equipment. Monitoring amperage helps ensure load levels remain well below maximum capacity with no danger of overload that could lead to costly downtime or damaged equipment. Maintaining proper load levels, even while adding new equipment, can keep your TCO (total cost of ownership) low.
Mounts into 1U of Rack Space
Use the included mounting hardware to install the all-metal housing into 1U of space in an EIA-standard 19-inch rack.
TAA-Compliant for GSA Schedule Purchases
The PDUMH20HVATS is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332261380 |
PDU Type | Auto-Transfer Switch; Local Metered |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 200; 208; 220; 230; 240 |
Recommended Electrical Service | 20A 208/240V; 16A 230V |
Maximum Input Amps | 20 |
Maximum Input Amps Details | Agency de-rated to 16A continuous |
Input Connection Type | Primary: C20 inlet and Secondary: C20 inlet |
PDU Plug Type | (2) IEC-320 C20 |
Input Cord Details | Set of two inputs connect to separate PRIMARY and SECONDARY power sources |
Input Cord Length (ft.) | 12 |
OUTPUT
Output Capacity Details | 3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) C13; (2) C19 |
Output Nominal Voltage | 200V; 208V; 220V; 230V; 240V |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports total PDU output current in amps |
Front Panel LEDs | 2 LEDs for power status on Primary and Secondary input connection |
Switches | Toggle switch near digital display enables the setting of "HI" for 220, 230 or 240V nominal applications or "LO" for 200 or 208V applications |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 1U rackmount |
Minimum Required Rack Depth (inches) | 18.3 |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 5.30 x 20.70 x 23.20 |
Unit Dimensions (hwd / in.) | 1.720 x 17.330 x 14.770 |
Unit Weight (lbs.) | 10.30 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
FEATURES & SPECIFICATIONS
Grounding | Rear grounding lug |
High Availability PDU Features | Auto-Transfer Switching |
STANDARDS & COMPLIANCE
Product Certifications | RETIE (Colombia); CAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); FCC Part 15 Class A (USA); UKCA; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Product Images