Part Number: SUWL630C-30
This Model has been retired and has not been replaced. More information for the SUWL630C-30 is available on the model support page
Overview
208/240V single phase whip with L6-30R outlet distributes power from 3 phase distribution cabinet to critical equipment racks. 30-ft. (9.14 m) insulated and 3-ft. (0.91 m) of removed outer jacket cabling supports hardwire connection to SUBB230 circuit breaker in SUDC208V series 3 phase distribution racks. L6-30R outlet is compatible with 208/240V loads and Power Distribution Units (PDUs) supporting a L6-30P plug-in connection.
Features
- 208/240V single phase whip with L6-30R outlet
- Distributes power from 3 phase distribution cabinet to critical equipment racks
- 30-ft. (9.14 m) insulated and 3-ft. (0.91 m) of removed outer jacket cabling supports hardwire connection to SUBB230 circuit breaker in SUDC208V series 3 phase distribution racks
- L6-30R outlet is compatible with 208/240V loads and Power Distribution Units (PDUs) supporting a L6-30P plug-in connection
Specifications
OVERVIEW
UPC Code | 037332156228 |
Product Type | Single-Phase Whip Cable |
Accessory Type | Single-Phase Whip Cable |
Accessory Class | PDU Accessories |
INPUT
Input Connection Type | Hardwire (3 wire - L, N, G) |
OUTPUT
PDU Recommendation Notes | Compatible with all PDU brands fitted with a L6-30P (30A 208/240V) input plug, including Tripp Lite PDU1230 , PDUV30HV , PDUMH30HV , PDUMV30HV , PDUMNH30 , PDUMNV30, PDUMH30HV19NET , PDUMH30HVNET and PDUMV30HVNET |
Output Receptacles | (1) L6-30R |
PHYSICAL
Color | Black |
Cable Length (ft.) | 30 |
Shipping Dimensions (hwd / in.) | 6.30 x 12.00 x 12.00 |
Shipping Weight (lbs.) | 11.20 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |