Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 2/19/2024

Features

Double-Conversion UPS Protects Equipment against Damage, Downtime and Data Loss
This 200/208/220/230/240V 50/60 Hz UPS system maintains perfect output by converting AC input to DC, then reconverting UPS output to fully regulated sine wave AC with +/-2% voltage regulation in online and battery modes. Featuring a 1.35kW capacity, high 0.9 power factor, 936 joules of surge suppression, true on-line operation with pure sine wave output and zero transfer time to battery mode in on-line double-conversion mode, the SmartOnline® SUINT1500LCD2UN double-conversion UPS provides the highest level of AC power protection and battery backup for critical network closet, computer room and data center equipment.
Set Power Strategies to Reflect Your Protection Priorities
Pick your power strategy, from precise power for sensitive systems to the highest possible electrical efficiency, while ensuring 100% uptime. Choose from five selectable strategies: Max Efficiency, Max Quality, Frequency Regulation, Frequency Conversion and Auto Adaptive, which automatically offers increased efficiency when power conditions are good and enhanced power quality when power conditions are poor.
Individually Controllable Load Banks Let You Access and Control Outlets Remotely
Four C13 outlets are split evenly into two switchable load banks, allowing you to reboot select components or shed loads remotely. In addition to those four outlets, this UPS provides two more C13 outlets in their own unswitched bank for powering critical components.
Reliable, Expandable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable internal battery (RBC36S) provides 12.6 minutes of support at half load (675W) and 4.5 minutes at full load (1350W), keeping protected equipment operational through power failures. For mission-critical applications demanding scalable extended runtime, the UPS supports “smart” external battery packs, such as BP36V15-2U (sold separately). Both the internal and external batteries are automatically sensed and configured during replacement to offer accurate runtime-remaining and battery age notifications during outages. The intelligent battery management system with temperature-compensated charging extends battery life.
Automatic Bypass Maintains Utility Output During Fault Conditions
Auto-bypass mode keeps connected equipment powered and operational, even during UPS fault conditions. 
ENERGY STAR-Certified Economy Mode Helps You Save Money and Protect the Environment
By meeting strict EPA efficiency guidelines, this ENERGY STAR-certified UPS system helps you save money and energy. A power-saving Economy mode setting option offers enhanced efficiency and reduced BTU output when utility power is already high quality.
Automatically Turns Back On After Power Is Restored
Battery-independent restart ensures automatic UPS power-up without user interaction after lengthy power outages, even when batteries are expired and require replacement.
Intuitive Front-Panel Interface for Convenient UPS Operation and Monitoring
The front-panel LCD screen reports UPS operating mode, detailed UPS status and site-power information, as well as a variety of advanced UPS setup and configuration options. LEDs indicate AC input/output, battery and fault status.
Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and HID-compliant USB ports connect to a computer running free downloadable PowerAlert® software to enable safe unattended file saves and system shutdown in case of a prolonged power failure. An EPO port connects the UPS to a contact closure switch to enable emergency inverter shutdown. Cables are included.
WEBCARDLX Network Interface Offers 24/7 Remote Access for Monitoring and Control
The built-in WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities, including customizable dashboard graphs to fit user preferences. The PADM20 upgrade and PowerAlert Element Manager (PAEM) software form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations. PADM20’s Auto Probe feature allows a UPS with switched loads to automatically reboot devices if a network communication failure is detected. This preserves uptime and minimizes the time and expense associated with on-site support.
Versatile Installation Options
Hardware is included for mounting the UPS system in 2U of space in an EIA-standard 19-inch 4-post rack. Use the optional 2POSTRMKITWM (sold separately) for 2-post rack mounting or the optional 2-9USTAND (sold separately) for mounting in an upright tower position. The C14 power inlet accepts a variety of user-supplied input cords.

Package Includes

  • SUINT1500LCD2UN SmartOnline Double-Conversion UPS
  • WEBCARDLX network interface card
  • USB cable
  • RS-232 cable
  • EPO cable
  • (2) C13-to-C14 power cables
  • 4-post rack-mounting hardware
  • Owner’s manual
Cisco compatible Energy Star certified RoHS compliant

Specifications

OVERVIEW
UPC Code037332253576
UPS TypeOn-Line
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)7.49A
Nominal Input Voltage(s) Supported200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection TypeC14 inlet
OUTPUT
Output Capacity (VA)1500
Output Capacity (kVA)1.5
Output Capacity (Watts)1350
Output Capacity (kW)1.35
Output Capacity DetailsDE-RATING INFORMATION: Max output in Frequency Conversion mode is reduced to 945 watts for 208/220/230/240V output voltages; Max output is 1080W (756W in Frequency Conversion mode) at 200V output voltage OVERLOAD CAPACITY: Supports inverter operation up to 105% load continuously, 125% for 3 minutes, 150% for 30 seconds and >150% for 0.5 seconds before switching to BYPASS (when bypass input voltage and frequency are WITHIN bypass limits) or SHUTDOWN (when bypass input voltage or frequency are OUTSIDE bypass limits).
Power Factor  0.9
Crest Factor  3:1
Nominal Voltage DetailsNominal output voltage is user configured on first power-on
Frequency Compatibility50 / 60 Hz; Supports 50 to 60 Hz and 60 to 50 Hz conversion
Frequency Compatibility DetailsOutput frequency matches input nominal on startup; Output capacity de-rates by 30% during frequency conversion operation
Output Voltage Regulation (Line Mode)+/- 2%
Output Voltage Regulation (Economy Line Mode)+/- 10%
Output Voltage Regulation (Battery Mode)+/- 2%
Included Output Power CablesIncludes 2 C13 to C14 power cables
Load Management Receptacles  Two switchable 2-outlet load banks
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported200V; 208V; 220V; 230V; 240V
Output Receptacles(6) C13
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  4.5 min. (1350W)
Runtime Half Load (min.)  12.6 min. (675W)
Expandable RuntimeYes
External Battery Pack Compatibility   BP36V15-2U  (limit 1);  BP36V27-2US  (multi-pack compatible);  BP36V42-3U  (multi-pack compatible)
DC System Voltage (VDC)36
Battery Recharge Rate (Included Batteries)Less than 5.8 hours from 10% to 90% (typical, full load discharge)
Battery AccessFront panel battery access door
Internal UPS Replacement Battery Cartridge RBC36S 
Battery Replacement DescriptionHot-swappable, replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionOnline, double-conversion power conditioning
Overvoltage Correction  2% output voltage regulation during overvoltages to 288V
Undervoltage Correction  2% output voltage regulation during undervoltages to 160V (100% load), 130V (70% load), 100V (30% load)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayInteractive front-panel LCD interface reports UPS operating mode, detailed UPS status and site-power information; LCD interface also enables a variety of advanced UPS setup and configuration options
Switches5 front panel switches: On/Off, Up, Down and Escape
Alarm Cancel OperationPower-fail alarm can be silenced by following on-screen prompts
Audible AlarmAudible alarm indicates power failure, low battery, overload and fault
LED Indicators4 front panel LEDs: AC input (green), AC output (green), Battery (yellow), Fault (red)
SURGE / NOISE SUPPRESSION
UPS Dataline Suppression DetailsSingle line dialup / network dataline protection included
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  936
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorRackmount
Rack Height  2U
Cooling MethodFan
Included Mounting Accessory DescriptionIncluded 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm)
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Tower ( 2-9USTAND ); Wallmount ( 2POSTRMKITWM )
Minimum Required Rack Depth (inches)23
Minimum Required Rack Depth with External Battery Pack (cm)67
Minimum Required Rack Depth with External Battery Pack (in.)26.5
Minimum Required Rack Depth without External Battery Pack (cm)58
Minimum Required Rack Depth without External Battery Pack (in.)23
Optional Mounting Accessory NotesOptional  2-9USTAND  enables upright tower UPS placement;  2POSTRMKITWM  enables wall-mount and 2-post rackmount installation;  4POSTRAILKITWM  enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm);  UPSHDEARKIT  enables installation in 2 or 4-post racks using front vertical rails only, without rear support
Primary UPS Depth (mm)496
Primary UPS Height (mm)88
Primary UPS Width (mm)438
Shipping Dimensions (hwd / in.)9.45 x 22.24 x 27.56
UPS Housing MaterialMetal
UPS Power Module Dimensions (hwd, in.)3.46 x 17.24 x 19.53
UPS Power Module Weight (kg)20.36
UPS Power Module Weight (lbs.)44.88
Unit Weight (lbs.)44.880
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity5 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  330
AC Economy Mode BTU / Hr. (Full Load)142
AC Mode Efficiency Rating (100% Load)>93%
AC Economy Mode Efficiency Rating (100% Load)>97%
Online Mode Heat Dissipation (BTU/Hr) @ Full Load  330
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  689
Audible Noise<45dB at front side 1M
COMMUNICATIONS
Network Management Cards WEBCARDLXE 
PowerAlert SoftwareFor local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB and DB9 cabling included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network Management Card DescriptionNetwork management card included
Communications InterfaceContact closure; DB9 Serial; EPO (emergency power off); Pre-installed network card; Slot for SNMP/Web interface; USB (HID enabled)
LINE / BATTERY TRANSFER
Transfer Time  No transfer time (0 ms.) in online, double-conversion mode; 2-12 ms. transfer time during economy mode operation
Low Voltage Transfer to Battery Power (Setpoint)160V (100% load), 140V (66% load), 120V (33% load)
High Voltage Transfer to Battery Power (Setpoint)288V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Auto Probe Monitoring and Reboot (included); Automatic inverter bypass; Hot swappable batteries; Remote management; Surge/noise protection; Zero transfer time
Green Energy-Saving FeaturesHigh efficiency economy mode operation; Individually controllable load banks
Grounding DetailsBack panel grounding lug included
APPLICATIONS
UPS ApplicationsMission Critical Applications
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); UL 1778
Product ComplianceRoHS; SASO (Saudi Arabia); CE (Europe); EAC (Belarus, Kazakhstan, Russia); ENERGY STAR Qualified
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Documents & Downloads

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.