Part Number: B032-HUA2
Control 2 computers using one HDMI monitor, USB keyboard and USB mouse. Connect a USB 2.0 hub (sold separately) to share USB peripherals, such as printers and hard drives, between computers.
- Built-in 4-ft. (1.22 m) HDMI, USB and audio cables
- Supports video resolutions up to 1920 x 1200 (1080p)
- Supports 2.1-channel surround sound with full bass
- Remote, hotkey and mouse port switching
- Compatible with Windows®, Mac® and Linux®
- 3-year limited warranty
Features
- Recommended for home, office, gaming and multimedia applications
- Switch between computers using remote port selector, hotkeys or mouse wheel
- Supports video resolutions up to 1920 x 1200 (1080p)
- Supports 2.1-channel surround sound with full bass
- Listen to audio files on one computer while accessing the other
- Compliant with EDID and HDCP
- Built-in 4-ft. (1.22 m) HDMI, USB and audio cables
USB 2.0 Peripheral Sharing
- Adding an optional USB hub (sold separately) to the USB console mouse port allows connection of peripherals, such as printers, hard drives, scanners, webcams and thumb drives
Flexible Keyboard/Mouse Applications
- Console mouse port emulation/bypass supports most mouse drivers and multifunction mice
- Works with multimedia keyboards and wireless keyboards and mice
- Supports Mac keyboard emulation
Easy Plug-and-Play Setup and Use
- Compatible with Windows, Mac and Linux
- No external power supply, software or drivers to install
- Switches automatically to other computer when one powers off
- Upgradable firmware
- Takes up no valuable desk space
System Requirements
- HDMI monitor
- USB keyboard
- USB mouse
- Computers with HDMI and USB ports
Package Includes
- B032-HUA2 2-Port USB/HD Cable KVM Switch
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332200396 |
Max CPU | 2 |
Technology | HDMI; Stereo Audio; USB 2.0 (High Speed) |
VIDEO
Number of Monitors Supported | 1 |
Max Supported Video Resolution | 1920 x 1200 |
Max Number of Ports (Entire Chain) | 2 |
Extended Mode | No |
Mirror Mode | No |
AUDIO
Audio Specification | 2.1 Channel Surround Sound |
INPUT
Built-In Cable Length (ft.) | 4 |
Built-In Cable Length (in.) | 48 |
Redundancy - Dual Power Inputs | No |
Bus Powered | Yes |
CONNECTIONS
Number of Ports | 2 |
Daisy-Chain Port | No |
Firmware Upgrade Port | No |
PC/Server Connections | USB; HDMI |
Side A - Connector 1 | HDMI (FEMALE) |
Side A - Connector 2 | (2) USB A (FEMALE) |
Side A - Connector 3 | (2) 3.5MM (FEMALE) |
Side B - Connector 1 | (2) HDMI (MALE) |
Side B - Connector 2 | (4) USB A (MALE) |
Side B - Connector 3 | (4) 3.5MM (MALE) |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Cable Jacket Color | Black |
Shipping Dimensions (hwd / in.) | 2.40 x 6.70 x 9.40 |
Shipping Weight (lbs.) | 1.20 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 122°F (0° to 50°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
Operating Temperature | 32° to 122°F (0° to 50°C) |
COMMUNICATIONS
Hotkey | Yes |
Port Control | Push Buttons, Hotkeys |
IP Remote Access | No |
FEATURES & SPECIFICATIONS
NIAP-Certified Secure | No |
Number of Users | 1 |
On-Screen Display (OSD) | No |
Port Selection | Hotkey; Mouse; Remote Selector |
Driver Required | No |
REMOTE ACCESS
Modem Port | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
USB Cables
Model Number | Description | |
---|---|---|
U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) | |
U022-010 | USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) | |
U022-015 | USB 2.0 A to B Cable (M/M), 15 ft. (4.57 m) | |
U030-003 | USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B, M/M), 3 ft. (0.91 m) | |
U030-006 | USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6 ft. (1.83 m) | |
U050-003 | USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m) | |
U050-006 | USB 2.0 A to Micro-B Cable (M/M), 6 ft. (1.83 m) | |
U050-010 | USB 2.0 A to Micro-B Cable (M/M), 10 ft. (3.05 m) |
Docks, Hubs & Multiport Adapters
Model Number | Description | |
---|---|---|
U222-004-R | 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter |
Documents & Downloads
Declarations of Conformity
Product Images