Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Control 2 DisplayPort computers using one DisplayPort monitor, USB keyboard and USB mouse. Connect USB 3.0 peripherals, such as hard drives and webcams, and share them between computers.

  • Connect peripherals to built-in 2-port USB 3.0 hub
  • Switch between computers via front buttons or keyboard hotkeys
  • Supports digital video resolutions up to 2560 x 1600
  • Supports USB 3.0 data transfer rates up to 5 Gbps
  • Supports Displayport 1.1
  • Includes all necessary DisplayPort, USB 3.0 and audio cables
  • 3-year limited warranty

Features

Access and Control 2 Computers with One KVM Switch
  • Switch between computers using keyboard hotkeys or front-panel buttons
  • Auto Scan feature cycles between computers at regular intervals for at-a-glance observation of activity
  • Monitor's EDID information sent to connected computer when selected
  • Supports DisplayPort 1.1

Independent Audio Switching
  • 3.5 mm mini-stereo speaker and microphone jacks allow sharing of audio equipment between computers
  • Listen to audio files on one computer while accessing the other computer
  • Supports 2-channel stereo audio

Independent USB 3.0 Peripheral Sharing
  • 2-port USB 3.0 SuperSpeed hub allows connection of peripherals, such as webcams, flash drives, printers and scanners
  • Print documents from one computer while accessing the other computer
  • Supports USB 3.0 data transfer rates up to 5 Gbps
  • Backward compatible with USB 2.0 and USB 1.1 devices

Compatible with All Major Operating Systems
  • Easy to set up with no software or drivers to install
  • Supports digital video resolutions up to 2560 x 1600, including 1080p
  • Works with Windows, Mac, Linux and Sun
  • All necessary cables included

System Requirements

  • DisplayPort-enabled monitor
  • USB keyboard and mouse
  • Speaker and microphone with 3.5 mm mini-stereo plugs (for audio)
  • Computer with USB port (need USB 3.0 port for USB 3.0 speeds)
  • Computer with 3.5 mm mini-stereo jacks (for audio)
  • Compatible with all major operating systems

Package Includes

  • B004-DPUA2-K 2-Port DisplayPort KVM Switch
  • (2) DisplayPort cables, 4-ft. (1.22 m)
  • (2) USB 3.0 Type-A to Type-B cables, 4-ft. (1.22 m)
  • (2) 3.5 mm mini-stereo cables, 4-ft. (1.22 m)
  • External power supply (Input: 100/240V, 50/60 Hz, 0.5A; Output: 9V, 2A)
  • Universal plug adapters (NEMA 1-15P, CEE 7/16, BS1363, and AS3112)
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188625
TechnologyDisplayPort; Stereo Audio
VIDEO
Max Supported Video Resolution2560 x 1600 @60Hz
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America; CEE 7/16 Schuko; BS 1363 UK; AS/NZS 3112 Australia
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.8A
AC Power Adapter Output Specs (V / A)9V / 2A
AC Power Adapter Cord Length (ft.)6
AC Power Adapter Cord Length (m)1.83
Voltage Compatibility (VAC)100; 110; 120; 127; 200; 208; 220; 230; 240
POWER
Power Source TypeAC Adapter
DC Barrel PlugOD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)5.8
CONNECTIONS
Number of Ports2
PC/Server ConnectionsUSB; DisplayPort
Side A - Connector 1(2) DISPLAYPORT (FEMALE)
Side A - Connector 2(2) USB 3.0 B (FEMALE)
Side A - Connector 3(4) 3.5MM (FEMALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
Side B - Connector 2(2) USB 3.0 A (FEMALE)
Side B - Connector 3(2) USB A (FEMALE)
Side B - Connector 4(2) 3.5MM (FEMALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceDisplayport
Console Keyboard and Mouse InterfaceUSB
Console Monitor InterfaceDisplayport
Connector PlatingNickel
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (USB); White (Selected PC)
PHYSICAL
ColorBlack
Material of ConstructionSteel
Cable Jacket ColorBlack
Shipping Dimensions (hwd / in.)6.90 x 8.10 x 5.50
Shipping Weight (lbs.)3.00
Unit Dimensions (hwd / in.)1.800 x 6.500 x 3.500
Unit Packaging TypeBox
Unit Weight (lbs.)1.3
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0%-90% RH, Non-Condensing
BTUs  19.8 BTU/Hr
COMMUNICATIONS
IP Remote Access  No
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports2
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
NIAP-Certified Secure  No
Number of Users1
Autoscan (Y,N)  Y
Port SelectionPushbutton; Hotkey
Displayport Specification1.1
Driver RequiredNo
Autoscan Duration  10 to 60 seconds (DEFAULTS AT 10, USER DEFINABLE IN 10 SECOND INTERVALS).
STANDARDS & COMPLIANCE
External Power Supply CertificationsCE; FCC; UL; cUL; TUV; GS; BS; RCM; CB
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F), 6 ft. (1.83 m) P579-006 P579-006 DisplayPort Extension Cable with Latch, 4K @ 60 Hz, HDCP 2.2 (M/F), 6 ft. (1.83 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) P580-010 P580-010 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m) P580-015 P580-015 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m)

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) U322-010 U322-010 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 15 ft. (4.57 m) U322-015 U322-015 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 15 ft. (4.57 m)
USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m) U324-006 U324-006 USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 10 ft. (3.05 m) U324-010 U324-010 USB 3.0 SuperSpeed Extension Cable (A M/F), Blue, 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) U326-003 U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) U326-006 U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) U326-010 U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.