Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: N042E-WM2-SAT TAA
European-style insert accepts compatible keystone jacks for terminating premise audio/video, voice or data applications.
- Ideal for home theater, VoIP or Ethernet in-wall wiring installations
- High-impact plastic construction designed to blend in with your home/office décor
- White insert measures 45 x 45 mm for a sleek, professional appearance
- Angled design allows easier installation in crowded spaces without damaging the cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
European Insert Connects Your In-Wall Audio/Video, Voice or Data Cable Application
This European-style insert with unloaded shuttered angled module is ideal for your premise wiring applications, including home theater, VoIP phones and Ethernet. Just snap keystone jacks, including those used in HDMI, DisplayPort, RCA audio, USB and Cat5e/6/6a applications, into the cutouts for immediate cable connection. Compatible with N042E-WF1 gang frame, the angled module facilitates easy cable installation in tight spaces without excessive bending.
High-Impact Construction Designed to Blend In Seamlessly with Your Room
This white module is shuttered to resist dust. It measures 45 x 45 millimeters and blends elegantly into any home or office décor for a sleek, professional installation. The ABS plastic construction meets UL 94V-0 flame-retardant standards for protection against fire and high heat. Use the icon tabs to quickly identify the connected ports.
Specifications
OVERVIEW
UPC Code | 037332268921 |
Technology | Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB 2.0 (High Speed) |
Country/Region | Europe |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | (2) KEYSTONE JACK CUTOUT |
PHYSICAL
Color | White |
Material of Construction | Spring: SUS304; All else: ABS (UL94V-0) |
Total Number of Ports | 2 |
Unit Dimensions (hwd / in.) | 1.776 x 1.776 x 1.016 |
Finish | Matte |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
Operating Humidity Range | 10% to 90% RH, (Non-Condensing) |
Storage Humidity Range | 10% to 90% RH, (Non-Condensing) |
STANDARDS & COMPLIANCE
Product Certifications | UL 94; UL Listed; cUL Listed |
Product Compliance | RoHS; REACH; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Faceplates & Boxes
Model Number | Description | |
---|---|---|
N042E-WF1 | Single-Gang European-Style Gang Frame for Insert Modules, White |