Part Number: U339-E02
- Connects dual SATA HDD (hard disk drives) or SSD (solid state drives) to your computer
- Supports 2.5 in. SATA III, II and I drives up to 2 TB; 3.5 in. SATA drives up to 14 TB
- Supports USB 3.0 speeds up to 5 Gbps to ensure fast data transfers
- Reads data up to 70% faster when connected to UASP host controller
- One-touch erase feature formats 2 hard drives with no computer connection needed
- 1-year limited warranty
Features
System Requirements
- 2.5 in. or 3.5 in. SATA HHD and/or SSD
- Device with USB-A port (USB 3.0 required to achieve USB 3.0 data transfer speeds)
- Windows, Mac or Linux operating system
Package Includes
- U339-E02 2-Bay USB 3.0 SATA Hard Drive Docking Station
- External power supply with NEMA 1-15P plug (Input: 100–240V, 50/60 Hz, 1.5A; Output: 12V 3A)
- USB 3.0 A-to-B cable, 3 ft.
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332248176 |
Technology | SATA/eSATA |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.5A |
AC Power Adapter Output Specs (V / A) | 12V / 3A |
AC Power Adapter Cord Length (ft.) | 6.4 |
AC Power Adapter Cord Length (m) | 1.95 |
Voltage Compatibility (VAC) | 100; 120; 125; 127; 200; 208; 220; 230; 240 |
POWER
Power Source Type | AC Adapter |
DC Barrel Plug | OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | USB 3.0 B (FEMALE) |
Side B - Connector 1 | (2) 22 PIN SATA + POWER (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Red (Read, Write, Power); Blue (Erase) |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Unit Dimensions (hwd / in.) | 2.440 x 15.330 x 4.380 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.9 |
ENVIRONMENTAL
Operating Temperature Range | 50° to 122°F (10° to 50°C) |
Storage Temperature Range | 32° to 149°F (0° to 65°C) |
Relative Humidity | 10% to 80% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
USB Specification | USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
UASP Support | Yes |
SATA Version | SATA I (1.5 Gbps); SATA II (3 Gbps); SATA III (6 Gbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; UL; cUL |
Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Useful Web Pages
Product Images