Part Number: CSC16USB
Locking steel cabinet provides 2.4A USB charging, syncing, secure storage and cord management for up to 16 tablets and other devices. Recommended for education, office, commercial, retail, industrial and healthcare environments.
- Fast 2.4A USB charging and syncing for 16 tablets
- Secures devices in locking, vented steel cabinet with cart option
- Protective shelf with removable dividers and cord management
- Supports mounting to wall, desk, table, counter or floor
- Ships fully assembled for quick, easy installation
- 2-year limited warranty
Features
- 16 USB ports provide fastest charging supported by each device, up to 2.4A per port
- Recommended for iPad, Android, Surface and Kindle tablets
- Also charges mobile phones and other USB devices
- Fits tablets with cases (up to 16.5 x 10.5 x 1.5 in. with cord)
- 10-ft. (3.05 m) AC input cord with NEMA 5-15P plug reaches distant outlets
Convenient Syncing
- USB uplink port connects to host computer for wired syncing
- Supports wireless syncing and simultaneous syncing/charging (up to 1.5A per port during wired syncing)
Comprehensive Protection
- Sturdy steel construction and powder-coated finish promote long-term durability
- Doors lock with included keys to help prevent device theft, damage or tampering
- 3-point locking mechanism latches doors at top, middle and bottom
- Built-in hasp and user-supplied padlock can replace or supplement built-in lock
- Rear ports accommodate user-supplied bicycle cable or chain lock
- Flow-through ventilation helps prevent devices from overheating
- Protective shelf specially coated to avoid device scratches and scuffs
- Cord access ports with rubber grommets protect against abrasions
- Solid top work surface helps avoid accidental drips and spills that could damage devices
Clutter-Reducing Organization
- USB ports and charging cords store out of sight
- Shelf includes charging cord access ports for each device
- Toolless trim panel permits quick access to cords
Flexible Configuration
- Ships fully assembled for quick, easy installation
- Supports mounting to wall, desk, table, counter or floor
- Split front doors open 180 degrees for improved device and service access
- Removable dividers accommodate thicker devices like battery chargers
- Firmware upgrade port for future updates
- Converts to mobile cart with optional CSHANDLEKIT2 (sold separately)
Specifications
OVERVIEW
UPC Code | 037332194640 |
Product Type | Multi-Device Charger |
Charging Form Factor | Stationary Cabinet |
Charger Functions | Charge; Secure; Sync |
Device Compatibility | Tablet |
Device Slots | 16 |
INPUT
Nominal Input Voltage(s) Supported | 120V AC |
Voltage Compatibility (VAC) | 110; 120 |
Input Frequency | 50 / 60 Hz (auto-select) |
Input Plug Type | NEMA 5-15P |
Input Cord Length (ft.) | 10 |
POWER
Power Consumption (Watts) | 56 |
CHARGING
Number of Charging Ports | 16 |
Total Charging Amps | 40A |
Total Charging Watts | 200 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
Charging Ports Details | Pass through |
Charging Ports / Amps | (16) 2.4A |
Overcharge Protection | Yes |
Charging Amps per Port | 2.4A |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Charging Station Form Factor | Stationary Cabinet |
Shipping Dimensions (hwd / in.) | 24.53 x 23.62 x 33.66 |
Shipping Weight (lbs.) | 112.00 |
Slot Dimensions (hwd / in.) | 10.6 x 1.5 x 15.4 |
Unit Dimensions (hwd / in.) | 18.800 x 30.330 x 20.200 |
Unit Weight (lbs.) | 84.66 |
Number of Shelves | 1 |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
Cord Management | Yes |
Overcurrent Protection | Yes |
EMI/RFI Line Noise Protection | Yes |
Flow-Through Ventilation | Yes |
UV Sterilization | No |
Locking | Yes |
Lock Type | Key |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; CE (Europe); EIA/ECA-310-E; REACH; FCC Part 15 Class B (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle | No |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P054-006 | European Computer Power Cord, C13 to Schuko, 10A, 250V, 17 AWG, 6 ft. (1.83 m), Black |
USB Cables
Model Number | Description | |
---|---|---|
M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
M100-003-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) | |
M100-004COIL-BK | USB-A to Lightning Sync/Charge Coiled Cable (M/M) - MFi Certified, Black, 4 ft. (1.2 m) | |
U050-003 | USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m) | |
U326-001-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) | |
U428-003-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
UR050-001-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) |
Accessories
Model Number | Description | |
---|---|---|
CSHANDLEKIT2 | Mobile Cart Conversion Kit with Handle, Casters and Power Cord Manager for 16-Device AC and USB Charging Stations | |
SRCASTER | SmartRack Rolling Caster Kit, 4 pack |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1G | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters |
WEXT2G | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
WEXT3G | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters |
Documents & Downloads
Design Resources
Product Literature
Product Videos
- USB and AC Charging Stations and Carts
https://tripplite.eaton.com/video/usb-and-ac-charging-stations-and-carts/159373
Product Images