Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Fully managed 16-port web-smart Gigabit network switch with dual SFP slots in a 1U rack-mount/desktop unit. Ideal for monitoring and controlling a LAN in a small-to-medium distributed network.

  • IP-MAC-Port-Binding, ACL, Storm Control
  • Port Security, DHCP Snooping, 802.1x, L2
  • Web-Smart management interface, SNMP, RMON features
  • Enterprise-level, security and layer 2 management
  • Cost-effective form factor for small and medium businesses
  • 5-year limited warranty

Overview

The energy-efficient NGS16C2 16-Port Gigabit L2 Web-Smart Managed Network Switch features 16 twisted-pair RJ45 Gigabit Ethernet ports that support auto-negotiable 10/100/1000 Mbps and auto MDI/MDIX cross-over detection functions for convenient plug-and-play capability. Two dedicated mini-GBIC SFP ports are also included for uplinking data to other switches via optical fiber or copper.

Easy-to-read LEDs indicate connection and activity status for each port. Built-in web-smart management software lets you monitor and control each connected device via secure web-based interface. Each port supports up to 2 Gbps with full duplex.

The heavy-duty metal housing mounts into 1U of an EIA-standard 19-inch rack using the included brackets and user-supplied hardware. Or attach the included rubber feet to the bottom of the unit for installation on a flat desktop surface. The five-foot input cord with NEMA 5-15P plug connects to a protected UPS, generator or mains input AC source.

Features

Enterprise Managed Network Switch

  • 16 twisted-pair RJ45 Gigabit Ethernet ports
  • Auto-negotiable 10/100/1000 Mbps
  • Automatic MDI/MDIX cross-over detection
  • 36 Gbps switching capacity (2 Gbps per port with full duplex)
  • Easy-to-read LEDs indicate connection and activity status for each port
  • Supports 9k jumbo frames
  • Supports MAC address auto-learning and auto-aging up to 8,000 addresses
  • Advanced Enterprise-level and L2 management features

Built-In Web-Smart Management Software

  • Monitors and controls connected equipment via simple Web interface
  • VLAN, trunking, VPN, port monitoring and other features improve network efficiency and performance

Dual Dedicated Mini-GBIC SFP Ports

  • Connect to Mini-GBIC SFP modules for uplinking to other switches via optical fiber or copper
  • LEDs indicate interface traffic

Compliant with Energy Efficient Ethernet standards

  • Automatically shifts unused ports to low power state without interrupting network connection
  • Meets IEEE 802.3ab, 802.3i, 802.3u, 802.3x, 802.3, 802.1q, 802.1d, 802.1w and 802.3ad standards

Versatile Installation Options

  • Fanless metal housing mounts in 1U of EIA-standard 19 in. racks
  • Supports desktop installation using included rubber feet on flat surface
  • 5 ft. power cord with NEMA 5-15P plug connects to compatible AC power source

Works with the Most Popular Web Browsers
The NGS16C2 is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NGS16C2 accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).

Package Includes

  • NGS16C2 16-Port Gigabit L2 Web-Smart Managed Network Switch
  • Detachable AC power cord w/NEMA 5-15P plug, 5 ft.
  • (2) Rack-mounting brackets
  • (8) Screws
  • (4) Rubber feet
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332194848
Product TypeManaged Switch
INPUT
Input PhaseSingle-Phase
Electrical Consumption (Max)80W
Input Plug FeaturesDetachable NEMA 5-15P to C13 input plug can be replaced with a wide variety of 100 to 240V international cordsets that terminate to a C13 connector on the output side
Voltage Compatibility (VAC)100-240
Input Plug TypeNEMA 5-15P
Input Cord Length (ft.)5
POWER
Power Consumption (Watts)80
CONNECTIONS
Number of Ports18
Ports16
Ports Detail16x 10/100/1000BASE-T
SFP Uplink Ports2
SFP Uplink Ports Detail2x Mini-GBIC SFP Uplinks
PoE Supported Ports0
Network Switch Ports(16) 10/100/1000 (RJ45); (2) Dedicated SFP
USER INTERFACE, ALERTS & CONTROLS
Switches1 included switch enables factory reset
LED IndicatorsPower LED (Green for Power On); One LED per RJ45 port (Amber indicates 10/100Mbps link; Green indicates 1000Mbps link; LEDs flash to indicate port activity); Two LEDs indicate SFP connection (Green)
PHYSICAL
Primary Form FactorDesktop; Rackmount
ColorBlack
Minimum Required Rack Depth (inches)8.07
Shipping Dimensions (hwd / in.)3.46 x 21.85 x 11.61
Shipping Weight (lbs.)7.06
Unit Dimensions (hwd / in.)1.730 x 17.320 x 8.070
Unit Weight (lbs.)5.4
Rack Units1
ENVIRONMENTAL
Storage Temperature Range-40° to 158°F (-40° to 70°C)
Relative Humidity10 to 90% (Non-condensing)
Operating Temperature32 to 104 F (0 to 40 C)
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
Network Compatibility DetailsAuto-negotiable
Switching Capacity36 Gbps
Switching Capacity Details2 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames9000
OSI LayerLayer 2
MAC Auto LearningYes
MAC Addresses8000
RMONYes
SNMPYes
Storm ControlYes
DHCP SnoopingYes
Auto MDI/MDIX Crossover DetectionYes
Fans (Type/Quantity)Fanless
STANDARDS & COMPLIANCE
Product ComplianceRoHS; IEEE 802.1d (STP); IEEE 802.1p CoS/QoS; IEEE 802.1q Tagged VLAN; IEEE 802.1w (RSTP); IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3i 10Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Gigabit Ethernet provides 10X the performance of Fast Ethernet technology. Gigabit Ethernet provides data throughput of up to 1 Gigabit/second, while Fast Ethernet delivers only 100 Mbits/second. Installation of Gigabit Ethernet technologies helps future proof network installations and ensures higher internal network performance.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes, however, in an application where managed switches are required, such as I/O over Ethernet, it is advisable to use all managed switches. Large networks, more than 10 devices ( PLCs, HMIs, drives, etc. ) should use only managed switches for multicast control and diagnostics.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The SFP fiber uplink ports (also called mini-GBIC ports) allow multiple switches to be connected together or connected to the network backbone with fiber cables.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Dedicated SFP ports each have their own dedicated switching capacity (2 Gbps per port with full duplex). Shared or combo SFP ports share their switching capacity with designated RJ45 ports, so using a shared SFP port makes the associated RJ45 port unavailable.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Fiber Network Cables

  Model Number Description
Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) N370-01M N370-01M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 1M (3 ft.)
Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 2M (6 ft.) N370-02M N370-02M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 2M (6 ft.)
Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 3M (10 ft.) N370-03M N370-03M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 3M (10 ft.)
Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) N370-05M N370-05M Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 5M (16 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.) N820-01M N820-01M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 1M (3 ft.)
10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2 m (6 ft.) N820-02M N820-02M 10G Duplex Multimode 50/125 OM3 LSZH Fiber Optic Cable (LC/LC), Aqua, 2 m (6 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) N820-03M N820-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13 ft.) N820-04M N820-04M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 4M (13 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 5M (16 ft.) N820-05M N820-05M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 5M (16 ft.)

Power Cords and Adapters

  Model Number Description
Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black P006-003 P006-003 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 3 ft. (0.91 m), Black
Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black P006-004 P006-004 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 4 ft. (1.22 m), Black
Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black P006-006 P006-006 Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black
Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black P006-006-13LA P006-006-13LA Computer Power Cord, NEMA 5-15P to Left-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black
Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black P006-006-13RA P006-006-13RA Computer Power Cord, NEMA 5-15P to Right-Angle C13 - 10A, 125V, 18 AWG, 6 ft. (1.83 m), Black

Transceiver Modules

  Model Number Description
Cisco-Compatible GLC-SX-MMD 1000Base-SX SFP Transceiver, DDM, Multimode LC, 850nm, 550M N286-01GSX-MDLC N286-01GSX-MDLC Cisco-Compatible GLC-SX-MMD 1000Base-SX SFP Transceiver, DDM, Multimode LC, 850nm, 550M
Cisco-Compatible SFP-10G-SR 10Gbase-SR SFP+ Transceiver, DDM, Multimode LC, 850nm, 300M N286-10GSR-MDLC N286-10GSR-MDLC Cisco-Compatible SFP-10G-SR 10Gbase-SR SFP+ Transceiver, DDM, Multimode LC, 850nm, 300M

Direct Attach Cables (DACs)

  Model Number Description
SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU1M Compatible, Black, 1M (3.28 ft.) N280-01M-BK N280-01M-BK SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU1M Compatible, Black, 1M (3.28 ft.)
SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU2M Compatible, Black, 2M (6.56 ft.) N280-02M-BK N280-02M-BK SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU2M Compatible, Black, 2M (6.56 ft.)
SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU3M Compatible, Black, 3M (9.84 ft.) N280-03M-BK N280-03M-BK SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU3M Compatible, Black, 3M (9.84 ft.)
SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU5M Compatible, Black, 5M (16.4 ft.) N280-05M-BK N280-05M-BK SFP+ 10Gbase-CU Passive Twinax Copper Cable, SFP-H10GB-CU5M Compatible, Black, 5M (16.4 ft.)
SFP+ 10GBASE-CU Passive Twinax Copper Cable, SFP-H10GB-CU50CM Compatible, Black, 20-in. (50.8 cm) N280-20N-BK N280-20N-BK SFP+ 10GBASE-CU Passive Twinax Copper Cable, SFP-H10GB-CU50CM Compatible, Black, 20-in. (50.8 cm)

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1B Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management
WEXT2B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.