Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Internet Office 120V 650VA 330W Standby UPS, Compact Desktop, USB Monitoring and Charging

Model Number: INTERNET650U1


Compact desktop UPS provides basic battery backup and protects your computer and peripherals against surges and other power threats.
  • Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
  • 8 NEMA 5-15R outlets provide power to PC, home theater or networking equipment
  • USB charging port delivers 5V 1A for charging smartphones, tablets and other devices
  • High >98% efficiency reduces BTU emissions, saves power and lowers energy costs
  • HID-compliant USB port connects to computer to enable automatic file saves and shutdowns
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

Compact Desktop 650VA/330W Battery Backup for PCs, Home Theater and Digital Signage
This 120V UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise that can damage valuable electronics or destroy data. The eight-outlet 120V battery backup is ideal protection for your home office, media center or professional kiosk, security and small-business phone applications, including computers, routers, printers, HDTVs, Blu-ray players, game consoles, ATMs, security systems and digital signage equipment.
Allows Time to Back Up Critical Files During a Blackout
Backup support allows you to work through short power failures, and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Backup time varies according to load, but the INTERNET650U1 should keep an energy-efficient desktop computer with small LCD monitor powered as long as 17 minutes. During normal operation, incoming utility power keeps the replaceable internal battery fully charged, so backup power will always be available.
HID-Compliant USB Port Allows for Automatic Saves and Shutdowns
This port connects the INTERNET650U1 to a computer running Tripp Lite’s free downloadable PowerAlert® software to enable safe unattended file saves and system shutdown in case of a prolonged power failure. USB cable is included. The UPS works with Windows, Mac and Linux operating systems.
Connects Your Equipment to 8 Protected NEMA 5-15R Outlets
Four 5-15R outlets provide both battery backup and surge protection to your computer, monitor and other crucial components. The other four are surge-protected only for printers, scanners and other non-essential equipment. A 316-joule surge suppression rating protects connected components from the harmful effects of power surges. Two outlets are spaced apart from the others to accommodate bulky transformers. RJ45 jacks protect a standard dial-up/DSL phone connection or 10Base-T Ethernet line connection from data line surges.
Charges Mobile Devices, Including Smartphones and Tablets
A USB charging port delivers up to 5V 1A maximum charge current for keeping your phone, MP3 player and other USB-compatible device at 100% capacity.
Combats Electromagnetic Interference That Can Harm Equipment
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems and can lead to incremental hardware damage, data corruption and audio/video transmission problems. The INTERNET650U1 incorporates technology that filters out disruptive line noise so that it won’t affect your equipment.
Diagnostic LED and Audible Alarm Keep You Informed
Front-panel green LED indicates line/battery mode status, overloads and low/replace battery alert. A home-friendly alarm stays silent in AC and battery modes, except to warn you of a low battery or fault condition.
High Line-Mode Efficiency Saves Energy and Cuts Costs
A high >98% line mode efficiency rating reduces BTU emissions, energy consumption and, ultimately, your energy costs.
Compact Housing for Convenient Installation Almost Anywhere
The space-saving housing fits easily on a desktop, shelf or anywhere else convenient to your workstation. Keyhole mounting tabs allows easy wall installation. The five-foot power cord with NEMA 5-15P plug connects to a standard AC outlet.

Typical Applications

  • Protect your PC and other sensitive electronics against power surges, line noise, brownouts, overvoltages and blackouts
  • Operate essential equipment during short-term power outages using battery backup power
  • Shut down PCs and peripherals without data loss during long-term power outages 

Package Includes

  • INTERNET650U1 120V 650VA 330W Standby UPS with 8 Outlets
  • USB cable
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332211057
UPS TypeStandby
OUTPUT
Output Volt Amp Capacity (VA)650
Output Watt Capacity (Watts)330
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Output Voltage Regulation (Battery Mode)±5%
UPS Output Receptacles (Surge Suppression Only)4 UPS outlets, 4 surge-only outlets
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15R
Individually Controllable Load Banks  No
INPUT
Rated input current (Maximum Load)6A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers7A
UPS Input Cord Length (ft.)5
Recommended Electrical Service15A 120V
Input PhaseSingle-Phase
BATTERY
Half Load Runtime (min.)  4.5 minutes (165w)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)6.5 hours from 10% to 90%
Battery AccessBattery access door (see manual)
Battery Replacement DescriptionReplaceable batteries
Expandable RuntimeNo
USER INTERFACE, ALERTS & CONTROLS
SwitchesPower switch enables UPS on / off control
Audible AlarmAlarm reports low-battery, fault, overload and replace battery conditions
LED IndicatorsStatus LED reports off / on power status and battery mode operation
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating316
UPS AC Suppression Response TimeInstantaneous
UPS Dataline Suppression1 line TEL/DSL or Ethernet
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Included Mounting Accessory DescriptionWallmount installation supported using keyhole mounting tabs
Installation Form Factors Supported with Included AccessoriesUltra-compact desktop; Wallmount
Primary Form FactorDesktop
Primary UPS Depth (mm)185
Primary UPS Height (mm)105
Primary UPS Width (mm)110
Shipping Dimensions (hwd / in.)7.36 x 5.67 x 10.86
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)4.13 x 4.33 x 7.28
UPS Power Module Weight (kg)1.80
UPS Power Module Weight (lbs.)3.96
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit (0 to +40 degrees Celsius)
Storage Temperature Range+5 to +113 degrees Fahrenheit (-15 to +45 degrees Celsius)
Relative HumidityUp to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)  13.07
AC Mode Efficiency Rating (100% Load)>98%
Operating Elevation (ft.)Up to 10,000 ft.
Operating Elevation (m)Up to 3000m
COMMUNICATIONS
Communications InterfaceUSB (HID enabled)
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB communications port, download PowerAlert Local software at http://www.tripplite.com/poweralert
Communications CableUSB interface cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Network UPS Tools Compatibility
LINE / BATTERY TRANSFER
Transfer Time  6 milliseconds (typical) / 10 milliseconds (max)
Low Voltage Transfer to Battery Power (Setpoint)95V
High Voltage Transfer to Battery Power (Setpoint)145V
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS FeaturesBattery Independent Restart
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
CERTIFICATIONS
UPS CertificationsMeets FCC Part 15 Category B (EMI); Tested to CSA (Canada); Tested to NOM (Mexico); Tested to UL1778 (USA)
UPS Certification DetailsUL1778:2014 5th Edition; CAN/CSA-C22.2 No.107.3-14; FCC CLASS B
WARRANTY
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$100,000 Ultimate Lifetime Insurance 

Extended Warranties

Part Number Description
WEXT1B 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2B 2-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
INTERNET650U1

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.