Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$82.39 Avg. Price
Compact desktop UPS provides basic battery backup and protects your computer and peripherals against surges and other power threats.
  • Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
  • Battery backup allows time to save files and safely shut down during blackouts
  • 8 NEMA 5-15R outlets provide power to PC, home theater or networking equipment
  • High >98% efficiency reduces BTU emissions, saves power and lowers energy costs
  • Front-panel LED indicates line/battery mode and low-battery statuses at a glance
  • 3-year limited warranty

Features

Compact Desktop 500VA/260W Battery Backup for PCs, Home Theater and Digital Signage
This 120V UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise that can damage valuable electronics or destroy data. The eight-outlet 120V battery backup is ideal protection for your home office, media center or professional kiosk, security and small-business phone applications, including computers, routers, printers, HDTVs, Blu-ray players, game consoles, ATMs, security systems and digital signage equipment.
Allows Time to Back Up Critical Files During a Blackout
Backup support allows you to work through short power failures, and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Backup time varies according to load, but the BC500 should keep an energy-efficient desktop computer with small LCD monitor powered as long as 18 minutes. During normal operation, incoming utility power keeps the replaceable internal battery fully charged, so backup power will always be available.
Connects Your Equipment to 8 Protected NEMA 5-15R Outlets
Four 5-15R outlets provide both battery backup and surge protection to your computer, monitor and other crucial components. The other four are surge-protected only for printers, scanners and other non-essential equipment. A 316-joule surge suppression rating protects connected components from the harmful effects of power surges. Two outlets are spaced apart from the others to accommodate bulky transformers.
Combats Electromagnetic Interference That Can Harm Equipment
Various electromagnetic and radio sources found in virtually every home and business can cause disruptive interference on the AC line. Known as EMI (electromagnetic interference) and RFI (radio frequency interference), this line noise is a common cause of performance problems and can lead to incremental hardware damage, data corruption and audio/video transmission problems. The BC500 incorporates technology that filters out disruptive line noise so that it won’t affect your equipment.
Diagnostic LED and Audible Alarm Keep You Informed
Front-panel green LED indicates line/battery mode status, overloads and low/replace battery alert. A home-friendly alarm stays silent in AC and battery modes, except to warn you of a low battery or fault condition.
High Line-Mode Efficiency Saves Energy and Cuts Costs
A high >98% line mode efficiency rating reduces BTU emissions, energy consumption and, ultimately, your energy costs.
Compact Housing for Convenient Installation Almost Anywhere
The space-saving housing fits easily on a desktop, shelf or anywhere else convenient to your workstation. Keyhole mounting tabs allows easy wall installation. The five-foot power cord with NEMA 5-15P plug connects to a standard AC outlet.

Package Includes

  • BC500 120V 500VA 260W Standby UPS with 8 Outlets
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332237880
UPS TypeStandby
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)10A
Nominal Input Voltage(s) Supported110V AC; 115V AC; 120V AC
UPS Input Connection Type5-15P
Input Circuit Breakers7A
UPS Input Cord Length (ft.)5
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)500
Output Capacity (kVA)0.5
Output Capacity (Watts)260
Output Capacity (kW)0.26
Nominal Voltage Details120v nominal output in battery mode
Frequency Compatibility50 / 60 Hz
Output Voltage Regulation (Battery Mode)120V ±10%
UPS Output Receptacles (Surge Suppression Only)4 UPS outlets, 4 surge-only outlets
Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(8) 5-15R
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)  1.5 min. (260W)
Runtime Half Load (min.)  6.9 min. (130W)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)6.5 hours from 10% to 90%
Battery AccessBattery access door
Battery Replacement DescriptionReplaceable internal batteries (see manual)
USER INTERFACE, ALERTS & CONTROLS
SwitchesPower switch enables UPS on / off control
Audible AlarmAlarm reports low-battery, fault, overload and replace battery conditions
LED IndicatorsStatus LED reports off / on power status and battery mode operation
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
AC Suppression Joule Rating  316
AC Suppression Response Time  Instantaneous
PHYSICAL
Primary Form FactorDesktop
Installation Form Factors Supported with Included AccessoriesTower; Ultra-compact desktop; Wallmount
Primary UPS Depth (mm)185
Primary UPS Height (mm)105
Primary UPS Width (mm)110
Shipping Dimensions (hwd / in.)7.36 x 5.67 x 10.86
UPS Housing MaterialABS
UPS Power Module Dimensions (hwd, in.)4.13 x 4.33 x 7.28
UPS Power Module Weight (kg)1.80
UPS Power Module Weight (lbs.)3.96
Unit Weight (lbs.)3.960
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 113°F (-15° to 45°C )
Relative Humidity0 to 90%, non-condensing
AC Mode BTU / Hr. (Full Load)  13.07
AC Mode Efficiency Rating (100% Load)>98%
COMMUNICATIONS
Network Management Card DescriptionNetwork management not supported
Communications InterfaceNone
LINE / BATTERY TRANSFER
Transfer Time  6 milliseconds (typical) / 10 milliseconds (max)
Low Voltage Transfer to Battery Power (Setpoint)95V
High Voltage Transfer to Battery Power (Setpoint)145V
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Surge/noise protection
Green Energy-Saving FeaturesGreater than 95% efficiency - GREEN UPS
APPLICATIONS
UPS ApplicationsComputer/Peripherals; Retail/Point of Sale; Hospitality
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); NOM (Mexico); UL 1778
Product ComplianceRoHS; FCC Part 15 Class B (USA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$100,000 Ultimate Lifetime Insurance 

Questions & Answers

Accessories

Power Distribution Units (PDUs)

  Model Number Description
100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall PDUB151U PDUB151U 100-125V 12A Single-Phase Hot-Swap PDU with Manual Bypass - 6 NEMA 5-15R Outlets, 2 5-15P Inputs, 1U Rack/Wall

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.