Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

10-watt wireless phone charger transfers battery power to your Qi-enabled device without connecting a cable between them.

  • Charges your smartphone through its protective case to avoid the hassle of removing it
  • LED glows blue during charging and flashes blue to indicate a charging error
  • Prevents overheating and overcharging to protect your essential device from damage
  • Lightweight portable design takes up little space on your desk or bedside table
  • Universally compatible with all Qi-certified smartphones and other devices
  • 2-year limited warranty

Features

Wireless Cell Phone Charger Delivers up to 10W for Apple and Samsung Phones
Who wants to plug and unplug cords when you just want to charge your cell phone? The U280-Q01ST-P-BK makes charging more convenient by doing it wirelessly. Just place your Qi-certified device, such as an iPhone, Pixel or Galaxy smartphone, on the charging stand. That’s all there is to it. This wireless phone charger even works through most protective phone cases up to 5 millimeters. Note: Please remove any magnetic or metal objects from your phone or case before charging.

Compatible with Qi-Certified Cell Phones to Ensure a Safe, Flawless Charge
The U280-Q01ST-P-BK charges all Qi smartphones from Apple, Sony, LG, Samsung, Nokia and other popular brands in either portrait or landscape orientation. It protects your expensive device from overheating and overcharging that could lead to internal damage. An LED glows blue to indicate the charging process is underway and flashes blue to indicate any charging error.

Compact Stand Fits Comfortably on Any Counter, Table or Workspace
The portable lightweight stand is just four inches in height, so it takes up hardly any space on your desktop or bedside table. An included international power supply connects the charger to a convenient AC outlet.

System Requirements

Compatible with all Qi-certified smartphones, including the latest Apple iPhone, Google Pixel and Samsung Galaxy devices

Package Includes

  • U280-Q01ST-P-BK Wireless Fast-Charging Stand, Black
  • International Power Supply (12V 2A)
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332259622
Product TypeWireless Charger
Charging Form FactorPad/Stand
Device CompatibilityPhone
TechnologyUSB; Wireless
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Output Specs (V / A)12V / 2A
Nominal Input Voltage(s) Supported12V DC
Input Plug TypeDC Plug (Barrel type)
OUTPUT
Output Capacity (Watts)10
Overload ProtectionYes
POWER
Power Source TypeAC Adapter
Power Consumption (Watts)10
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Side A - Connector 1USB C (FEMALE)
Side B - Connector 1WIRELESS CHARGING COIL
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsBlue - Connection
CHARGING
Number of Charging Ports0
Total Charging Amps0.7A
Total Charging Watts10
Charging MethodWireless
Charging Port TypeWIRELESS CHARGING COIL
Charging Ports Details

5V/1A (5W); 9V/1.1A (10W)

PHYSICAL
ColorBlack
Material of ConstructionPC (Plastic)
Unit Dimensions (hwd / in.)0.380 x 4.120 x 4.120
Unit Packaging TypeBox
Unit Weight (lbs.)0.172
ENVIRONMENTAL
Operating Temperature Range32° to 95°F (0° to 35°C)
Storage Temperature Range-4° to 158°F (-20° to 70°C)
Operating Humidity Range10% to 80% RH
Storage Humidity Range5% to 95% RH
FEATURES & SPECIFICATIONS
Overcurrent ProtectionYes
Overvoltage ProtectionYes
Quick Charge CompliantNo
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.