Part Number: N820-10M-IND
- Protects 10Gb fiber Ethernet applications in outdoor or harsh environments
- Resists dust and endures immersion in 1.5 m of water up to 60 min.
- Low insertion loss of >0.10 db ensures a strong signal through your network
- Color-coded aqua for fast, easy OM3 identification in a crowded rack or patch panel
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332252753 |
Technology | Multimode |
Optical Mode | OM3 |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (MALE) |
Side B - Connector 1 | LC DUPLEX (MALE) |
Endface Polish | PC |
PHYSICAL
Cable Jacket Color | Aqua |
Connector Color | Beige |
Cable Jacket Material | PVC |
Cable Jacket Rating | OFNR |
Cable Outer Diameter (OD) | 7.5 mm |
Clad Diameter (microns) | 50 |
Core Diameter (microns) | 125 |
Number of Fibers | 2 |
Cable Length (ft.) | 32.81 |
Cable Length (in.) | 393.7 |
Minimum Bend Radius | 7.5 * 20=150mm |
Fiber Cable Length | 10M (32.8 ft) |
ENVIRONMENTAL
Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
Relative Humidity | 0% to 90% RH, Non-Condensing |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
COMMUNICATIONS
Network Compatibility | 10 Gbps |
Attenuation @ 1310NM | 1.5dB/km |
Attenuation @ 850NM | 3.5 dB/km |
Insertion Loss | ≤ 0.10 dB |
FEATURES & SPECIFICATIONS
Optical Port | LC |
STANDARDS & COMPLIANCE
Protection Rating | IP68 |
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Faceplates & Boxes
Model Number | Description | |
---|---|---|
N206-FP01-IND | 1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA | |
N206-FP02-IND | 2-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA | |
N206-FP04-IND | 4 Port Double Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA | |
N206-SB01-IND | Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts |
Couplers
Model Number | Description | |
---|---|---|
N455-BC01-IND | Rigid Industrial IP68 Duplex Multimode Fiber Coupler (LC/LC) with Dust Cap, 10G Ethernet |
Documents & Downloads
Documentation
Useful Web Pages
Product Images