Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • OM3 rated for 10G Ethernet applications
  • Low-smoke, zero halogen (LSZH) aqua-colored jacket
  • Max 10G distance of 300 m @ 850 nm
  • Backward compatible with existing 50/125 fiber

Features

  • OM3-rated 2 m (6 ft.) cable with LC/LC connectors
  • 10G Ethernet speeds to 300 m @ 850 nm
  • High speed, high bandwidth, low cost
  • Ideal for fibre channel (SAN) applications
  • IEEE 802.3ae and TIA LOMMF compliant
  • Use with VCSEL and LED laser light sources
  • Backward compatible with legacy LANs

Package Includes

  • N820-02M 10G Duplex Multimode Fiber Optic Cable (LC/LC), Aqua, 2 m
RoHS compliant

Specifications

OVERVIEW
UPC Code037332134660
TechnologyMultimode
Optical Mode  OM3
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1LC DUPLEX (MALE)
Endface PolishPC
PHYSICAL
Cable Jacket ColorAqua
Connector ColorWhite; Aqua
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Clad Diameter (microns)125
Core Diameter (microns)50
Number of Fibers2
Cable Length (ft.)6.6
Cable Length (in.)78.7
Minimum Bend Radius20 mm (Dynamic); 10 mm (Static)
Shipping Dimensions (hwd / in.)9.00 x 7.00 x 0.50
Shipping Weight (lbs.)0.06
Fiber Cable Length2M (6.6 ft)
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps
Attenuation @ 850NM3.0 dB/km
Insertion Loss  ≤ 0.20 dB
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.