Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • High Density Fiber Cassette for use with N482-01U and N482-02U High Density Fiber Enclosure Panels
  • 100/120Gb to 40Gb Breakout Cassette, with (x2) 24-Fiber MTP/MPO ( Male w/Pins ) connections to (x6) 12-Fiber OM4 MTP/MPO connections ( Male w/Pins )
  • Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
  • Guaranteed compatibility when used with recommended cabling
  • Designed specifically for use with cables, such as the N844- and N846-Series cables
  • Factory terminated connectors reduce the time and labor required of field connector terminations
  • Max insertion loss of 0.35dB

Overview

The N482-2M24-6M12 is a high-density 100/120 Gb to 40 Gb Breakout Cassette with (x2) 24-Fiber MTP/MPO connections to (x6) 12-Fiber, OM4, MTP/MPO connections. For use with N482-01U and N482-02U high-density Fiber Enclosure Panels. Up to five cassettes per N482-01U or up to 14 cassettes per N482-02U. Polarity B, Optimized for Parallel Optics, Base-8 Connectivity. Guaranteed compatibility when used with recommended cabling, such as the N844- and N846-Series cables. Installation is simple, with the cassette being easily installed or removed using push/pull tabs to lock or unlock it from the panel; no tools required. Furthermore, each cassette features factory-terminated connectors that reduce the time and labor required of field connector terminations. Max insertion loss of 0.35dB. Constructed of heavy-duty steel housing.

Features

  • High Density Fiber Cassette for use with N482-01U and N482-02U High Density Fiber Enclosure Panels
  • 100/120Gb to 40 Gb Breakout Cassette, with (x2) 24-Fiber MTP/MPO connections to (x6) 12-Fiber OM4 MTP/MPO connections
  • Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
  • Guaranteed compatibility when used with recommended cabling
  • Designed specifically for use with cables, such as the N844- and N846-Series cables
  • Installation is simple, with the cassette being easily installed or removed using push / pull tabs to lock or unlock it from the panel; no tools required.
  • Factory terminated connectors reduce the time and labor required of field connector terminations
  • Max insertion loss of 0.35dB
  • Constructed of heavy-duty steel housing

System Requirements

  • Polarity B, Optimized for Parallel Optics, Base-8 Connectivity
  • Guaranteed compatibility when used with recommended cabling
  • Designed specifically for use with N844- and N846-Series cables

Package Includes

  • N482-2M24-6M12 100/120Gb to 40Gb Breakout Cassette - (x2) 24-Fiber MTP/MPO to (x6) OM4 MTP/MPO
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184559
TechnologyMultimode
CONNECTIONS
Number of Ports6
Side A - Connector 124-STRAND MTP/MPO (MALE)
Side B - Connector 112-STRAND MTP/MPO (MALE)
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.00 x 7.90 x 4.70
Shipping Weight (lbs.)0.75
Unit Dimensions (hwd / in.)1.200 x 3.500 x 4.700
Unit Weight (lbs.)0.57
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Fiber Network Cables

  Model Number Description
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.) N844-01M-12-P N844-01M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 1M (3 ft.)
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.) N844-02M-12-P N844-02M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 2M (6 ft.)
MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.) N844-03M-12-P N844-03M-12-P MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 3M (10 ft.)
MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.) N844-05M-12-P N844-05M-12-P MTP/MPO Patch Cable, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 5M (16 ft.)
100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 1 m N846-01M-24-P N846-01M-24-P 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 1 m
100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 2 m N846-02M-24-P N846-02M-24-P 100G MTP/MPO Multimode OM3 Plenum-Rated Fiber Optic Cable (CXP), 24 Fiber, 100GBASE-SR10, Push/Pull Tabs, Aqua, 2 m
MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.) N846-03M-24-P N846-03M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 3M (10 ft.)
MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.) N846-05M-24-P N846-05M-24-P MTP/MPO Patch Cable with Push/Pull Tab Connectors, 100GBASE-SR10, CXP, 24 Fiber, 100Gb OM3 Plenum-rated - Aqua, 5M (16 ft.)

Fiber Network Infrastructure

  Model Number Description
Enclosure for 5 High-Density Fiber Cassettes, 1U N482-01U N482-01U Enclosure for 5 High-Density Fiber Cassettes, 1U
Enclosure for 14 High-Density Fiber Cassettes, 2U N482-02U N482-02U Enclosure for 14 High-Density Fiber Cassettes, 2U

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.