Part Number: U223-010-INT
Adds 10 USB-A ports to your laptop or computer for connecting printers, hard drives, keyboard/mice and other USB peripherals.
- Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
- International plug adapters allow connection to AC power all over the world
- Blue LED indicates the hub is receiving power from the included supply
- Compatible with most recent Windows and macOS versions
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
USB 2.0 Hub Adds up to 10 USB Devices to Your Computer or Laptop
This USB hub with a sturdy plastic housing connects 10 USB devices, such as external hard drives, printers, keyboards/mice, MP3 players and barcode scanners, to your PC, laptop or other device with a USB-A port. The hub supports USB 2.0 data transfer rates up to 480 Mbps and is backward compatible with USB 1.1 devices. It provides easy-to-access USB ports to computers stored in cabinets, behind furniture or other hard-to-reach locations.
Plug-and-Play Hub Is Convenient to Use All Over the World
The U223-010-INT requires no software to download and install. It connects to a host computer with the included USB-A to USB-B cable and draws power through the included external power supply. A blue LED indicates the unit is receiving power. Four included international plug adapters (North America, United Kingdom, Europe and Australia) ensure you can use this hub almost anywhere.
System Requirements
Compatible with Windows 98SE, Vista, XP, Me, Win2000, 7, 8, 10 and 11; Mac OS X 10.8 Mountain Lion and macOS Big Sur
Package Includes
- U223-010-INT 10-Port USB 2.0 Hub
- USB Mini-B to USB-A cable (M/M)
- External power supply (Input: 100–240V, 50/60 Hz, 1.5A; Output: 5V 4A)
- (4) International plug adapters (North America, U.K., Europe, Australia)
Specifications
OVERVIEW
UPC Code | 037332269713 |
Product Type | Hub |
Technology | USB 2.0 (High Speed) |
Host Connector | USB A (MALE) |
VIDEO
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (10) USB A (FEMALE) |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1.5A |
AC Power Adapter Output Specs (V / A) | 5V / 4A |
AC Power Adapter Cord Length (ft.) | 5 |
AC Power Adapter Cord Length (m) | 1.5 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Input Plug Type | AS/NZS 3112; BS1363; NEMA 1-15P; Schuko |
Input Plug Type Details | See POWER: AC Power Adapter specifications |
POWER
Power Source Type | AC Adapter |
AC Adapter | Input: 100-240V, 50/60Hz, 1.5A; Output: 5V, 4A, 5 ft. |
DC Barrel Plug | OD: 3.5 x 1.35 x 8mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Number of Ports | 10 |
Side A - Connector 1 | USB MINI-B 5-PIN (FEMALE) |
Side B - Connector 1 | (10) USB A (FEMALE) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Power) |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Unit Dimensions (hwd / in.) | 8.712 x 1.311 x 0.629 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.189 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
Operating Humidity Range | 10 to 85% RH, Non-Condensing |
Storage Humidity Range | 5 to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 500mA from the USB 2.0 computer port is shared between the hub ports |
FEATURES & SPECIFICATIONS
USB Hub Ports | Yes |
Number of USB Hub Ports | 10 |
USB Specification | USB 2.0 (up to 480 Mbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
TAA Compliant Option | N |
External Power Supply Certifications | BSMI; C-Tick; CCC; CE; DOE; GS; RoHS; TUV; UL; WEEE |
Product Certifications | NOM (Mexico) |
Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
UR022-003 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) | |
UR022-006 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) | |
UR024-003-WH | Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), White, 3 ft. (0.91 m) |
Documents & Downloads
Declarations of Conformity
Product Images