Part Number: U360-010
This Model has been retired and replaced by U360-010C-2X3. More information for the U360-010 is available on the model support page
Features
System Requirements
- Compatible with all USB-enabled operating systems (USB 3.0 port needed to achieve USB 3.0 speeds)
Package Includes
- U360-010 10-Port USB 3.0 SuperSpeed Hub - USB Charging
- USB-A to USB-B 3.0 cable, 3 ft.
- External power supply (Input: 100–240V, 50/60 Hz, 0.8A; Output: 5V 4A)
- (4) International plug adapters (North America, U.K., Europe, Australia)
Specifications
OVERVIEW
UPC Code | 037332221506 |
Product Type | Hub |
Technology | USB 2.0 (High Speed) |
Host Connector | USB A (MALE) |
VIDEO
Number of Monitors Supported | 0 |
Extended Mode | No |
Mirror Mode | No |
DATA
Data Ports | (10) USB A (FEMALE) |
Data Ports Details | (10) USB-A - USB 3.2 Gen 1 (5 Gbps) |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.8A |
AC Power Adapter Output Specs (V / A) | 5V / 4A |
AC Power Adapter Cord Length (ft.) | 5 |
AC Power Adapter Cord Length (m) | 1.5 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Product Length (in.) | 4.566 |
Product Length (cm.) | 11.59 |
Product Length (ft.) | 0.38 |
Product Length (m) | 0.115 |
POWER
AC Adapter | Input: 100-240V, 50/60Hz, 0.8A Max / Output: 5V, 4A |
DC Barrel Plug | OD: 5.5 x 2.5 x 10mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 3.3 |
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Number of Ports | 10 |
Side A - Connector 1 | USB 3.0 A (FEMALE) |
Side B - Connector 1 | (10) USB 3.0 A (FEMALE) |
Connector Plating | Nickel |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Power) |
CHARGING
Charging Ports | USB-A: 5V 1.5A (7.5W); 2.4A Quick Charge |
Charging Ports / Amps | 2.4A |
PHYSICAL
Color | Black |
Material of Construction | ABS |
Unit Dimensions (hwd / in.) | 0.870 x 4.600 x 2.600 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.82 |
ENVIRONMENTAL
Operating Temperature Range | 41 to 104 F (5 to 40 C) |
Storage Temperature Range | 32 to 149 F (0 to 65 C) |
Relative Humidity | 20% to 80% RH, Non-Condensing |
BTUs | 11.36 BTU/Hr |
Power Provided to Connected Device(s) | USB Only: 2.4A shared between all ports; Power Supply Only: 4.5A shared between all ports |
FEATURES & SPECIFICATIONS
Over Current Protection | Y |
USB Specification | USB 1.1 (up to 12 Mbps); USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps) |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CE; FCC; GS; RoHS; TUV; UL; cUL |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images