Part Number: PDUMH20AT
- Single phase 16A 120V Auto Transfer Switch / ATS PDU
- Enables redundant A/B power option for single-corded network devices
- Separate primary & secondary inputs connect to any two compatible power sources
- 1U horizontal rackmount; 2 NEMA L5-20P / 5-20P inputs; 16 5-15/20R outlets
- Two digit visual current meter reports equipment load in amps; Upgrade options available
- TAA Compliant
- 2-year limited warranty
Overview
This Local Metered Automatic Transfer Switch / ATS PDU provides a redundant power option for single-corded network devices. Dual input cords support separate connection to primary and secondary power sources. The ATS will normally maintain continuous output to all outlets as derived from the primary input cable. If the primary power source becomes unstable or fails altogether, the ATS will switch over to the secondary power source until the primary input is restored and stable. Super-fast switchover between primary and secondary power sources occurs within milliseconds. ATS functionality is supported by any two compatible AC power sources, regardless of phase angle, to support a variety of advanced redundant power networking applications. Enables fault tolerant hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system. In a two-UPS environment, the primary input cable must be supported by a full time sine wave UPS with zero transfer time. The SmartOnline® series is highly recommended for use as the primary UPS in a two-UPS application. ATS configurations utilizing separate mains circuits, backup generators and even separate utility power grid feeds are fully supported. On-board ATS processor constantly evaluates power quality on both input sources to prevent transfer to the secondary source when unavailable or of lower quality than the primary source. Front input LEDs display primary or secondary power availability.
Features
- 120V 20A Automatic Transfer Switch (ATS) / Local Metered PDU (Agency de-rated to 16A continuous)
- Provides a redundant A/B power option for non-redundant networking equipment with a single input power cord
- Digital display continuously reports total output power consumption in amps
- 1U horizontal rack-mount form factor; 14.5 in. / 36.8 cm depth
- 16 built-in NEMA 5-15/20R outlets (8 front / 8 rear)
- Set of two 12 ft. / 3.6m NEMA L5-20P input cables with set of two 5-20P adapters support connection to separate PRIMARY and SECONDARY inputs
- ATS circuits normally maintain output sourced from the primary input cable; As primary input power fails or becomes unstable, the ATS will switch to maintain output sourced from the secondary input cable until power on the primary input is restored and stable
- ATS configurations enable fault-tolerant, hot-swappable UPS protection when used with a single UPS and fully redundant UPS protection when each cord is connected to a separate UPS system (in a two-UPS environment, the primary input cable must be supported by an online UPS with zero transfer time similar to SmartOnline series)
- Advanced ATS configurations utilizing separate mains circuits, backup generators and even separate out of phase utility power grid feeds are fully supported
- On-board ATS processor constantly evaluates power quality on both inputs to prevent transfer to the secondary source when unavailable or of lower quality than the primary source
- Super-fast switchover between primary and secondary power sources occurs in 2-7 milliseconds
- Built-in card slot supports optional SNMPWEBCARD or WEBCARDLX for permanent upgrade to a switched & monitored PDU system
- Outlets are factory programmed for sequential turn-on at 250 millisecond intervals when the PDU is first energized to prevent inrush-related equipment interaction on startup
- Front panel LEDs confirm power availability on both input lines
- Compliant with the Federal Trade Agreements Act(TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332126665 |
PDU Type | Auto-Transfer Switch; Local Metered |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 120 |
Recommended Electrical Service | Two single-phase 20A 120V circuits |
Maximum Input Amps | 16 |
Maximum Input Amps Details | Agency de-rated to 16A maximum |
Input Connection Type | Primary: Attached L5-20P, Secondary: C20 inlet with detachable C19-to-L5-20P cordset; L5-20-to-L5-20P adapters |
PDU Plug Type | (2) NEMA 5-20P; (2) NEMA L5-20P |
Input Cord Details | Set of two L5-20P cordsets with two 5-20P adapters enable connection to separate PRIMARY and SECONDARY power sources |
Input Cord Length (ft.) | 12 |
OUTPUT
Output Capacity Details | 1.92kW (120V) / 16A total capacity; 16A max per outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (16) 5-15/20R |
Output Nominal Voltage | 120V |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports total PDU output current in amps |
Front Panel LEDs | 16 front panel LEDs display power on / off status for each outlet, plus 2 additional LEDs to indicate input power status for primary and secondary inputs |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 1U rackmount |
Minimum Required Rack Depth (inches) | 19.5 |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 5.40 x 23.30 x 20.10 |
Shipping Weight (lbs.) | 20.70 |
Unit Dimensions (hwd / in.) | 1.750 x 17.500 x 14.500 |
Unit Weight (lbs.) | 12.2 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
COMMUNICATIONS
Network Management Cards | SNMPWEBCARD; WEBCARDLX; WEBCARDLXE |
SNMP Compatibility | Includes slot for optional SNMPWEBCARD or WEBCARDLX accessory to add built-in network interface and enable remote individual outlet control over IP |
FEATURES & SPECIFICATIONS
Grounding | Rear grounding lug |
High Availability PDU Features | Auto-Transfer Switching |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems |
Environmental Sensors
Model Number | Description | |
---|---|---|
E2MT | EnviroSense2 (E2) Environmental Sensor Module, Temperature | |
E2MTDO | EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs | |
E2MTHDI | EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs | |
E2SLD | EnviroSense2 (E2) Water Leak Detection Sensor |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters |
WEXT2D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
WEXT3D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
- 230V Power Distribution Unit (PDU) Brochure (English)
- 120V Power Distribution Unit (PDU) Models and Specifications List (English)
- 120V Power Distribution Unit (PDU) Brochure (English)
- Rack Models & Specifications Brochure (English)
- Stack the Rack Data Center Solutions Flyer (English)
- Storm Season is Here Again Flyer (English)
Useful Web Pages
Product Videos
- How to Choose a PDU: Metered PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images