Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Monitored 12A 120V PDU, 1U horizontal rackmount format
  • Reports voltage, frequency & load level via ethernet interface
  • Visual current meter, Reversible housing
  • NEMA 5-15P input with attached 12-ft. (3.66 m) line cord
  • 8 NEMA 5-15R outlets with included cord retention brackets
  • Pre-installed WEBCARDLX with latest version of PADM20 for enhanced remote management
  • 2-year limited warranty

Features

  • 15A single phase 120V Monitored Power Distribution Unit / rack PDU (rPDU) (agency derated to 12A continuous)
  • Attached NEMA 5-15P input plug with 12-ft. (3.66 m) line cord
  • 1U horizontal rackmount installation format supports installation in 2 or 4 post equipment racks
  • 8 NEMA 5-15R outlets
  • Lighted display reports output power consumption in amps
  • Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
  • PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
  • Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
  • Mounting ears are reversible for front or rear facing rackmount installation
  • Included cord retention brackets keep vital network equipment plugged in and continuously powered
  • TAA Compliant

Package Includes

  • Rackmount PDU
  • Rack mounting brackets
  • Owner's manual
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332152022
PDU TypeMonitored
INPUT
Input PhaseSingle-Phase
PDU Input Voltage120
Recommended Electrical ServiceSingle-phase 15A 120V service
Maximum Input Amps12
Maximum Input Amps DetailsAgency de-rated to 12A continuous
PDU Plug TypeNEMA 5-15P
Input Cord Length (ft.)12
OUTPUT
Output Capacity Details1.44kW (120V) / 12A total capacity; 12A max per outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(8) 5-15R
Output Nominal Voltage120V
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital meter reports PDU output current in amps
PHYSICAL
Material of ConstructionMetal
Form Factors Supported1U horizontal rackmount in 2 or 4 post racks
Minimum Required Rack Depth (inches)9.2
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)2.09 x 11.00 x 20.50
Shipping Weight (lbs.)7.00
Unit Dimensions (hwd / in.)1.700 x 17.300 x 6.200
Unit Weight (lbs.)6.5
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
COMMUNICATIONS
PowerAlert SoftwareLX Platform Interface: PowerAlert Device Manager
Communications CableMicro-USB- to-USB A configuration/console Access cable
Network Monitoring Port  RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules.
SNMP CompatibilityPre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet)
FEATURES & SPECIFICATIONS
High Availability PDU Features  Remote Network Notifications
STANDARDS & COMPLIANCE
Product CertificationsCAN/CSA-C22.2 No. 60950-1 (Canada); NOM (Mexico); UL 60950-1
Product ComplianceRoHS; FCC Part 15 Class A (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Environmental Sensors

  Model Number Description
EnviroSense2 (E2) Environmental Sensor Module, Temperature E2MT E2MT EnviroSense2 (E2) Environmental Sensor Module, Temperature
EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs E2MTDO E2MTDO EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs
EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs E2MTHDI E2MTHDI EnviroSense2 (E2) Environmental Sensor Module with Temperature, Humidity and Digital Inputs

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters
WEXT2D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters
WEXT3D Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters

Documents & Downloads

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.