Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Connects your home/office PC or laptop to a webcam, printer, hard drive or other USB 2.0 peripheral located up to 164 ft. away.
  • Extends USB 2.0 data transfers up to 164 ft. (50 m) using Cat5/5e/6/6a cabling
  • Power over Cable (PoC) technology provides power to the receiver via cable
  • Supports USB 2.0 speeds up to 480 Mbps to ensure reliable data transfers
  • Widely compatible transmitter/receiver works with Windows, Mac and Chrome OS
  • Plug-and-play operation with no software required for easy, immediate installation
  • 1-year limited warranty

Features

Connects Your Computer or Laptop to a USB 2.0 Device up to 164-ft. (50 m) Away
This plug-and-play extender kit is ideal for connecting your home or office computer's USB-A port to a printer, 1080p webcam, external hard drive or other USB device located up to 164-ft. (50 m) away. The B203-101-POC includes a local transmitter and a remote receiver. It sends USB 2.0 signals over user-supplied Cat5/6 cabling (such as N202-Series Cat6 Ethernet cables).
Built-In Power over Cable Technology Provides Power to Avoid Bulky Power Bricks
PoC powers the receiver over Cat5/6 cable. Green and orange LEDs on both units will light up to indicate they are receiving power and data is being transmitted. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to place the transmitter and receiver away from AC outlets. Note: if connected to a high-density USB hard drive, the receiver features a USB Micro-B port for plugging a 5V external power supply (sold separately) into an AC outlet.
With Great Distance Comes Great Flexibility
By extending the USB connection beyond the standard 16-ft. (4.9 m) distance limitation to 164-ft. (50 m), the B203-101-POC provides workstation flexibility to place your computer and the USB device where they are best suited. This extender kit supports USB 2.0 data transfer rates up to 480 Mbps and is backward compatible with USB 1.1 technology, allowing you to connect legacy devices. No network connectivity is needed.
Built-In USB Cable Offers a Fast, Easy Plug-and-Play Connection
Just connect the transmitter's USB cable to your computer's USB-A port, connect a USB 2.0 device to the receiver's USB-A port, and connect the two units with Cat5/6 cable (sold separately). You don't need to download any drivers or other software. 

System Requirements

  • Computer, laptop or server with USB-A port
  • Windows, Mac or Chrome operating system
  • Cat5/5e/6/6a cabling

Package Includes

  • Transmitter unit
  • Receiver unit
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332252883
TechnologyUSB 2.0 (High Speed)
VIDEO
HDR SupportNo
INPUT
Built-In Cable Length (ft.)1
Built-In Cable Length (in.)12
Product Length (in.)14.67
Product Length (cm.)37.26
Product Length (ft.)1.22
Product Length (m)0.372
POWER
Power Over Cable (PoC) SupportYes
USB Power Delivery (PD) Charging SupportNo
CONNECTIONS
Number of Ports1
Side A - Connector 1USB A (FEMALE)
Side A - Connector 2RJ45 (FEMALE)
Side A - Connector 3MICRO-USB B (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
Connector PlatingGold
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTransmitter: 1x Green (CONNECTION), 1x Orange (ACTIVITY) Receiver: 1x Green (CONNECTION), 1x Orange (ACTIVITY)
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket ColorBlack
Receiver Unit Dimensions (hwd / cm.)1.49 x 2.59 x 5.99
Receiver Unit Dimensions (hwd / in.)0.59 x 1.02 x 2.36
Transmitter Unit Dimensions (hwd / cm.)1.49 x 2.59 x 5.99
Transmitter Unit Dimensions (hwd / in.)0.59 x 1.02 x 2.36
Unit Packaging TypeBox
Unit Weight (lbs.)0.17
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 - 85 % NON-CONDENSING
COMMUNICATIONS
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Recommended Category CableCat6
STANDARDS & COMPLIANCE
Product CertificationsNOM (Mexico)
Product ComplianceRoHS; CE (Europe); REACH; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)

USB Cables

  Model Number Description
USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)
USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6 ft. (1.83 m) U030-006 U030-006 USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6 ft. (1.83 m)
USB 2.0 A to Micro-B Cable (M/M), 6 ft. (1.83 m) U050-006 U050-006 USB 2.0 A to Micro-B Cable (M/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.