Part Number: U024-005-DSK1
This Model has been retired and replaced by U024-005-DSK2. More information for the U024-005-DSK1 is available on the model support page
Features
- Move a hard-to-reach USB port within easy access
- Ideal for connecting external hard drives, thumb drives, digital cameras and other USB-A devices
- Supports data transfer rates up to 480 Mbps
- Backward compatible with earlier USB generations
First-Rate Construction for Superior Signal Transfer
- Premium foil and braid shielding for EMI/RFI noise protection
- Molded nickel-plated connectors for optimal signal quality
- Integral strain relief for long life
- Flexible PVC jacket for easy installation in tight spaces
- Black padded non-sliding base
System Requirements
- Computer, laptop or other device with USB-A port
Package Includes
- U024-005-DSK1 1-Port USB 2.0 Hi-Speed Desktop Extension Cable (M/F), 5 ft.
Specifications
OVERVIEW
UPC Code | 037332199331 |
Technology | USB; USB 2.0 (High Speed) |
Cable Type | Passive |
INPUT
Maximum Input Amps | 1 |
CONNECTIONS
Side A - Connector 1 | USB A (MALE) |
Side B - Connector 1 | USB A (FEMALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
CHARGING
Total Charging Watts | 5 |
PHYSICAL
Material of Construction | PVC |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 3.5mm |
Cable Length (ft.) | 5 |
Unit Packaging Type | Polybag |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | 14 to 131 F (-10 to 55 C) |
Relative Humidity | 5% to 90% RH, Non-Condensing |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
Power Provided to Connected Device(s) | 5W (5V/1A) |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Data Transfer Rate | 480 Mbps |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images