Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Possible Product/Country Incompatibility

This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]

British-style shuttered module mounts within a compatible gang frame for terminating premise audio/video, voice or data applications.

  • Ideal for home theater, VoIP or Ethernet in-wall wiring installations
  • Compatible with any style of keystone jack, including HDMI, USB and Cat5e/6
  • High-impact plastic construction designed to blend in with your home/office décor
  • Shuttered to prevent dust and other debris from damaging cable connection

Features

U.K. Shuttered Module Connects Your Audio/Video, Voice or Data Network
This British-style unloaded shuttered module is ideal for your premise wiring applications, including home theater, VoIP phones and Ethernet. Just snap a keystone jack, including one used in HDMI, DisplayPort, RCA audio, USB and Cat5e/6/6a applications, into the module’s cutout for immediate cable connection. The insert is compatible with N042U-WF1-1, N042U-WF1-2 and N042U-WF2-2 gang frames.

High-Impact Construction Designed to Blend In Seamlessly with Your Room
This white module is shuttered to resist dust. It measures 50 x 50 millimeters and blends elegantly into any home or office décor for a sleek, professional installation. The ABS plastic construction meets UL 94V-0 flame-retardant standards for protection against fire and high heat.

Package Includes

N042U-WM1-S 1-Port UK-Style Unloaded Shuttered Module, White

TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332269492
TechnologyCat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB 2.0 (High Speed)
Country/RegionUK
CONNECTIONS
Number of Ports1
Side A - Connector 1KEYSTONE JACK CUTOUT
PHYSICAL
ColorWhite
Material of ConstructionSpring: Stainless Steel; Faceplate: ABS
Total Number of Ports1
Unit Dimensions (hwd / in.)1.960 x 1.960 x 0.500
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-40° to 154°F (-40° to 68°C)
Operating Humidity Range10% to 90% RH, (Non-Condensing)
Storage Humidity Range10% to 90% RH, (Non-Condensing)
STANDARDS & COMPLIANCE
Product CertificationsUL 94; UL Listed; cUL Listed
Product ComplianceRoHS; REACH; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Faceplates & Boxes

  Model Number Description
Single-Gang Surface Mounting Box, UK Style, 86 x 86 x 47 mm, White N042U-MB1 N042U-MB1 Single-Gang Surface Mounting Box, UK Style, 86 x 86 x 47 mm, White
Double-Gang Surface Mounting Box, UK Style, 86 x 147 x 47 mm, White N042U-MB2 N042U-MB2 Double-Gang Surface Mounting Box, UK Style, 86 x 147 x 47 mm, White
Single-Gang UK-Style Gang Frame for Insert Modules, Hidden Screws, White N042U-WF1-1 N042U-WF1-1 Single-Gang UK-Style Gang Frame for Insert Modules, Hidden Screws, White
Single-Gang UK-Style Gang Frame for Insert Modules, White N042U-WF1-2 N042U-WF1-2 Single-Gang UK-Style Gang Frame for Insert Modules, White
Double-Gang UK-Style Gang Frame for Insert Modules, White N042U-WF2-2 N042U-WF2-2 Double-Gang UK-Style Gang Frame for Insert Modules, White

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.