Part Number: PDUMH20
- Local metered single phase 20A 120V PDU
- 1U horizontal rackmount; digital current meter
- NEMA 5-20P / L5-20P input; 15-ft. (4.57 m) line cord
- 12 NEMA 5-15/20R outlets
- Reversible housing; 4.5 in. / 11.4cm depth
- 2-year limited warranty
Features
- 20A single phase 120V Local Metered Power Distribution Unit / PDU
- Built-in 2 digit visual meter continuously reports PDU load level in amps
- Attached NEMA L5-20P 20A 120V input plug with 15-ft. (4.57 m) line cord
- Includes 5-20P 20A 120V plug adapter
- 1U horizontal rackmount format installs in one rack space
- 12 NEMA 5-15/20R outlets
- Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
- Mounting ears are reversible for front or rear facing rackmount installation
- Optional PDUSIDEBRKT enables 0U vertical rackmount in compatible racks
- Back panel grounding lug
Specifications
OVERVIEW
UPC Code | 037332142504 |
PDU Type | Local Metered |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 120 |
Recommended Electrical Service | Single-phase 20A 120V service |
Maximum Input Amps | 20 |
PDU Plug Type | NEMA 5-20P; NEMA L5-20P |
Input Cord Length (ft.) | 15 |
OUTPUT
Output Capacity Details | 2.4kW (120V) / 20A total capacity; 16A max per outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (12) 5-15/20R |
Output Nominal Voltage | 120V |
Overload Protection | 20A circuit breaker |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital display reports total PDU output current in amps |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation |
Minimum Required Rack Depth (inches) | 9.5 |
Outlets Measurement (Center to Center) | 30.20mm |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 9.20 x 2.25 x 20.40 |
Shipping Weight (lbs.) | 6.40 |
Unit Dimensions (hwd / in.) | 2.000 x 20.000 x 4.500 |
Unit Weight (lbs.) | 3 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
FEATURES & SPECIFICATIONS
Grounding | Back panel grounding lug |
STANDARDS & COMPLIANCE
Product Certifications | RETIE (Colombia); NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
PDUSIDEBRKT | Bracket Accessory - enables Vertical Installation of 1U PDUs, Power Strips and Surge Protectors |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |
Documents & Downloads
Documentation
Design Resources
Product Literature
Case Studies
Useful Web Pages
Product Videos
- PDUMH20 Metered Power Distribution Unit
https://tripplite.eaton.com/video/pdumh20-metered-power-distribution-unit/51957 - How to Choose a PDU: Metered PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-metered-pdus/75341
Product Images