Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 1/6/2020

Overview

Tripp Lite U344-001-DP USB 3.0 SuperSpeed to DisplayPort Dual-Monitor Cable creates as an external DisplayPort video card via an available USB 3.0 port on your PC or Laptop. Connect up to six DisplayPort enabled monitors, with support for video resolutions up to 2560 x 1600 (1080p) and 5.1 surround sound audio.

Taking advantage of the SuperSpeed USB 3.0 interface ( 5Gbps), the external video graphics card adapter delivers smooth, high-definition content to your DisplayPort-capable display, and can be used to clone the image on multiple displays, or extended across them. Windows and Intel Mac compatible.

Features

  • Adds an additional monitor, LCD or projector through a single USB 3.0 port
  • USB 3.0 is 10 times faster than USB 2.0, with transfer rates up to 5 Gbps
  • Backward compatible with USB 2.0
  • Simultaneously connect up to 6 display adapters
  • Automatically resumes from hibernation and suspend modes
  • Features 512MB DDR2 SDRAM of memory
  • Supports video resolutions up to 2560 x 1600 @ 60Hz
  • Video streaming is supported up to 1080p
  • Set additional monitors to extend the primary display, duplicate the primary display, or set an additional monitor as the primary display
  • Compatible with Windows 7 and later. Supports both 32- and 64-bit.
  • Supports Surface tablets running non-RT Windows 8, 8.1 and 10.
  • Compatible with Intel Mac OS X 10.8.5 and later, Mac 10.11. Supports both 32- and 64-bit.
  • Mac OS X versions 10.8.5 and earlier do not support audio over USB 3.0. Mac OS X versions 10.7.x and earlier do not support USB 3.0.
  • Uses DisplayLink DL3500 chipset

System Requirements

  • Compatible with Windows 7 and later. Supports both 32- and 64-bit.
  • Supports Surface tablets running non-RT Windows 8, 8.1 and 10.
  • Compatible with Intel Mac OS X 10.8.5 and later, Mac 10.11. Supports both 32- and 64-bit.
  • Mac OS X versions 10.8.5 and earlier do not support audio over USB 3.0. Mac OS X versions 10.7.x and earlier do not support USB 3.0.
  • Reference the owner's manual for system requirements when using multiple adapters or when using the add-on monitor for DVD playback.

Package Includes

  • U344-001-DP USB 3.0 SuperSpeed to DisplayPort Dual-Monitor Cable
  • Driver CD
  • USB 3.0 Cable
  • Owners Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180346
TechnologyDisplayPort
VIDEO
Max Supported Video Resolution2560 x 1600 @60Hz
INPUT
Bus Powered  Yes
CONNECTIONS
Number of Ports1
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1DISPLAYPORT (FEMALE)
Connector PlatingNickel
PHYSICAL
ColorBlack
Material of ConstructionABS
Shipping Dimensions (hwd / in.)1.00 x 5.00 x 6.00
Shipping Weight (lbs.)0.40
Unit Dimensions (hwd / in.)0.750 x 2.250 x 3.250
Unit Packaging TypeBox
Unit Weight (lbs.)0.10
ENVIRONMENTAL
Storage Temperature Range-4 to 158 F (-20 to 70 C)
Relative Humidity0% to 90 RH, Non-Condensing
Operating Temperature50 to 104 F (10 to 40 C)
FEATURES & SPECIFICATIONS
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
Displayport Specification1.1a
Driver RequiredYes
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.