Part Number: B070-016-19-IP TAA

Control up to 16 computers from virtually anywhere with one Cat5 KVM switch with integrated console. This KVM switch with IP remote access is a smart solution for efficient server control. Low-cost Cat5 cables let you locate servers up to 100 ft. away.
- Control computers/servers locally or via LAN, WAN or Internet
- Occupies just 1U of space in a rack-mountable drawer
- Low-cost Cat5 cabling allows longer distances, reduces cable clutter
- 19” LCD screen supports video resolutions up to 1366 x 768
- Simultaneous support for 2 users – 1 local, 1 remote
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- Free Management Software available to Access and Control all of your NetCommander IP KVM's (B070 and B072 IP series) from a single interface
- Fast Virtual Media KVM System patented under Pat. No. US 9,417,720
- 1-year limited warranty
Important Note
For best results, STP (Shielded Twisted Pair) Cat5e or higher cabling is recommended like N105-Series, N125-Series or N262-Series. Free NetCommander-AXS Management Software is available for access and control of all of your NetCommander IP KVM switches (B070 and B072 Series). From a single interface, you can access server ports on any of your KVM switches, power cycle or power on/off outlets of IP PDUs, and manage KVM settings. This software can be found on the model support page of the B070-016-19-IP, or via searching NetCommander-AXS on https://tripplite.eaton.com
Overview
The B070-016-19-IP KVM Switch gives you a rack-mountable full keyboard, LCD and touchpad in a single console that occupies only 1U of rack space. Easy to install and use, it’s the optimal solution for controlling up to 16 computers/servers locally, from across the room, down the street or halfway around the globe on a LAN, WAN or Internet.
The B070-016-19-IP uses inexpensive, user-supplied Cat5e/6/6a cabling with Server Interface Units so you can control computers/servers located up to 100 feet away from the switch. This switch features two 10/100 Mbps LAN ports, so if one fails, the other takes over, keeping remote access uninterrupted. Users can switch easily between the 16 ports using an on-screen display (OSD). Multi-level password protection prohibits unauthorized users from accessing the connected computers, and a local user and a remote user can be logged on simultaneously. The built-in 19-inch LCD screen supports video resolutions up to 1366 x 768.
Two serial ports allow control of serial-manageable devices such as IP PDUs, firewalls and routers; you can assign individual ports to an IP PDU port to power on/off the server connected to that port. The B070-016-19-IP stores neatly in a rack drawer and pulls out when needed. This KVM console is compatible with both Windows and Linux operating systems, and provides remote access using a Windows computer. Heavy-duty steel housing stands up to frequent use. Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Free NetCommander-AXS Management Software is available for access and control of all of your NetCommander® IP KVM switches (B070 and B072 Series). From a single interface, you can access server ports on any of your KVM switches, power cycle or power on/off outlets of IP PDU's, and manage KVM settings. This software can be found on the model support page of the B070-016-19-IP.
Features
- Combines 16-port KVM switch, 19” LCD screen, keyboard and touchpad in a single 1U rack-mountable drawer
- Mounts into 19”-wide rack, 27”-42” deep; to mount in a 2-post rack, use B019-000
- Inexpensive Cat5e/6/6a cabling lets you locate servers up to 100 ft. from the switch
- Use a Server Interface Unit, B078-101-USB-1 (for USB) with each server that will be connected with Cat5 cable
- To convert DisplayPort or HDMI computers to VGA, use adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
IP Remote Access for Fewer Trips to the Server Room
- Remote access means there’s no need to travel to the server room or network closet
- Java-based application allows Windows computers to control a target server via web browser from any location over a secured IP connection
- A non-browser client is available that allows Windows computers to remotely access the KVM without the need for a browser and without the need to install Java
- 1 local + 1 remote user can access different ports concurrently; up to 5 users can share a single session
- Supports both IPv4 and IPv6
- Free Management Software available to Access and Control all of your NetCommander IP KVM's (B070 and B072 IP series) from a single interface
Simplifies IT Tasks
- On-screen display, hot keys and remote toolbar for easy use
- 2 serial ports allow control of serial-manageable devices such as IP PDUs, firewalls and routers
- Add IP PDUs as devices that can be controlled by the KVM; assign individual ports to an IP PDU port to power on/off the server connected to that port
- Virtual Media allows a .iso file to be mounted to a target server and accessed as if it were directly stored on it
- Fast Virtual Media KVM System patented under Pat. No. US 9,417,720
- System-sent messages to SNMP server notify you of LAN failures
- Supports RADIUS and LDAP/S authentication
- Log tracks events on your installation
Large 19” LCD
- Supports video resolutions up to 1366 x 768; 1920 x 1080 remotely
- DDC emulation allows for optimal output to LCD
Advanced Security Features
- Multi-level password protection: create administrator accounts with full access and user accounts with limited access
- Supports TLS 1.2 security protocol
- You can install SSL certificates to ensure secure transactions between web servers and browsers
Long-Lasting Reliability
- Flash-upgradeable firmware over the network
- Heavy-duty steel housing stands up to use
TAA Compliant
- Complies with the Federal Trade Agreements Act for GSA Schedule purchases
System Requirements
- Computer with HD15 port, and USB port or PS/2 keyboard/mouse ports
- User-supplied Cat 5e/6/6a cabling
- B078-101-USB-1 (USB) or B078-101-USB2 (USB) Server Interface Unit is required for each connected computer/server; the B078-101-USB2 is required for Fast Virtual Media speeds up to 12Mbps; the B078-101-USB-1 can be used for Virtual Media, but only at speeds up to 1Mbps
- For computers with DisplayPort or HDMI, change to VGA using adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
- Compatible with Windows and Linux operating systems
- Remote access supported using Windows computers
- Remote console computers require minimum Pentium 4 with 2 GB memory
- Hardware versions: A new hardware version (v2) of the B070-016-19-IP was released in 2014, and it requires different firmware than was used in the previous version (v1). In the Support tab on this web page you will find a zip folder for the v1 KVM. In addition to including the applicable firmware, it contains a FW Notes file that will tell you how to determine which hardware version you have, and therefore, which firmware you need to use. If you have a v2 KVM, the latest firmware is that which came pre-installed on the KVM.
- Power consumption: 120V, 60Hz, 30W
Package Includes
- B070-016-19-IP 1U rackmount console KVM switch with 19” LCD
- C13 to 5-15P power cord
- Rackmount hardware
- Quick start guide
Specifications
OVERVIEW
UPC Code | 037332140326 |
Console | Yes |
Technology | Cat5/5e; PS/2; VGA/SVGA |
VIDEO
Max Supported Video Resolution | Console: 1366 x 768 @ 60Hz; Remote: 1920 x 1080 @ 60Hz |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50/60Hz |
Input Current | 120V (1.2A) / 230V (0.7A) |
Power Input Receptacle | IEC-320-C14 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
POWER
Power Consumption (Watts) | 30 |
Power Consumption Detail | (Line Mode) 30W / (Standby Mode) 5W |
CONNECTIONS
Number of Ports | 16 |
PC/Server Connections | PS/2; USB; VGA |
Side A - Connector 1 | (4) RJ45 (FEMALE) |
Side A - Connector 2 | USB A (FEMALE) |
Side B - Connector 1 | (16) RJ45 (FEMALE) |
Computer Keyboard and Mouse Interface | PS/2; USB |
Computer Monitor Interface | VGA |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (CAPS LOCK, SCROLL LOCK, NUM LOCK) |
PHYSICAL
Color | Black |
Material of Construction | Steel (Steel, Electrogalvanized, Cold Rolled, Coil) |
LCD Monitor (in.) | 19 |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 6.30 x 23.40 x 32.30 |
Shipping Weight (lbs.) | 40.00 |
Unit Dimensions (hwd / in.) | 1.710 x 17.360 x 28.430 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 29.00 |
ENVIRONMENTAL
Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
Relative Humidity | 0-80% non-condensing |
Operating Temperature | 32 to 104 F (0 to 40 C) |
BTUs | (Line Mode) 102 BTU/Hr / (Standby Mode) 17.1 BTU/Hr |
COMMUNICATIONS
IP Remote Access | Yes |
Network Compatibility | 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
NIAP-Certified Secure | No |
Number of Users | 2 |
Autoscan (Y,N) | N |
On-Screen Display (OSD) | Yes |
Port Selection | Hotkey; OSD; Remote Selector |
Driver Required | No |
Authentication Supported | RADIUS; LDAPS |
Recommended Category Cable | Cat5e/6/6a Cables |
BUILT-IN CONSOLE
Console Screen Size (inches) | 19 |
Console Screen Aspect Ratio | 16:9 |
REMOTE ACCESS
Virtual Media Speed | Up to 12 Mbps (using B078-101-USB2) |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA C22.2; CAN/CSA-C22.2 No. 60950-1 (Canada); UL 60950-1 |
Product Compliance | RoHS; CE (Europe); REACH; FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N125-007-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) | |
N125-010-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) | |
N125-025-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) | |
N125-050-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) |
Accessories
Model Number | Description | |
---|---|---|
B078-101-PS2 | NetCommander PS2 Server Interface Unit (SIU) | |
B078-101-USB-1 | NetCommander USB Server Interface Unit (SIU) - Single, TAA | |
B078-101-USB-8 | NetCommander USB Server Interface Unit (SIU) - 8-Pack | |
B078-101-USB2 | NetCommander USB Server Interface Unit (SIU) with Virtual Media up to 12Mbps |
Services & Extended Warranties
Documents & Downloads
Documentation
- KVM Safety Addendum E French
- REACH Regulation Declaration Model: B070-008-19 Description: NetCommander 8-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD
- REACH Regulation Declaration Model: B070-008-19 Description: NetCommander 8-Port Cat5 1U Rack-Mount Console KVM Switch with 19-in. LCD
- REACH Regulation Declaration Model: B070-016-19-IP Description: NetCommander 16-Port Cat5 1U Rack-Mount 1+1 User Console KVM Switch with 19-in. LCD and IP Remote Access
- Addendum for CE Products with Power Cords
- NetCommander-AXS Tutorial & Overview (English)
- Quick Start Guide for IP Cat5 KVM Switches
- Owner's Manual for IP Cat5 KVM Switches
- Product Datasheet
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Configure a NetCommander 1U Cat5 Rack-Mount KVM Switch
https://tripplite.eaton.com/video/how-to-configure-a-netcommander-1u-cat5-rack-mount-kvm-switch/796867 - NetCommander® Multi-User Cat5 IP KVM Switches
https://tripplite.eaton.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images