Tripp Lite

Extended Warranties

for UPS Systems, UPS Accessories and KVM Switches

Site Map
Model Number Search
     
 

Thank you for trusting Tripp Lite to protect your valuable equipment and data. As an additional service, Tripp Lite offers Extended Warranties to enhance the 2-year product warranty that is standard with Single-Phase Tripp Lite UPS Systems, External Battery Packs and Accessories, as well as the 1-year product warranty on select KVM Switches. For Extended-Warranties which cover 3-Phase Tripp Lite UPS Systems, click here.

 
3-YEAR
1-year extension
of standard
2-year warranty
5-YEAR
3-year extension
of standard
2-year warranty
Tripp Lite Products Covered Under Warranty
Internet Office UPS Systems
BC Personal UPS Systems
BC Pro UPS Systems
OmniSmart, OmniPro & Omni VS UPS Systems
24 Volt External Battery Packs
36 Volt External Battery Packs
48 Volt External Battery Packs (except BP48V60RT-3U)
BP48V60RT-3U External Battery Pack
72 Volt External Battery Packs
BP192V12-3U External Battery Pack
BP192V18-4U External Battery Pack
SmartPro and SmartOnline UPS Systems
(rack/tower and tower models,1500 VA or less)
SmartPro and SmartOnline UPS Systems
(rack/tower and tower models, 2200 VA or larger)
SMART5000TEL3U and SMART5000XFMRXL UPS Systems
SMART5000RT3U (includes power module and one battery pack), SU5000RT3U (includes power module, step-down transformer and one battery pack), SU5000RT3UHV (includes power module and one battery pack), SU5000RT4U
SMART5000RT3UXR UPS System
(includes power module and two battery packs)
SU6000RT3UHV (includes power module and one battery pack), SU6000RT4U
SU6000RT3U UPS System (includes power module, step-down transformer and one battery pack)
SU6000RT3UXR UPS System
(includes power module, step-down transformer and two battery packs)
SU8000RT3U, SU8000RT3UHW, SU8000RT3UN50, SU8000RT3UN50TF, SU8000RT3U1TF and SU8000RT4U UPS Systems (includes power module and battery module)
SU10KRT3UHV UPS System
(includes power module and one battery pack)
SU10000RT3U, SU10000RT3U2TF and SU10KRT3U UPS Systems
(includes all applicable modules)
SU16000RT4U UPS System (includes power module and battery module)
BP240V10RT-3U External Battery Packs
SNMPWEBCARD SNMP/Web Management Accessories
ENVIROSENSE Environmental Temperature/Humidity Monitor
B020-008 and B020-016 15” KVM Switches
B020-008-17 and B020-016-17 17” KVM Switches
B021-000 15” and B021-000-17 17” KVM Switches
B022-016 KVM Switch
B060-032 KVM Switch

Ordering, pricing and additional warranty details are available
through authorized Tripp Lite resellers.



Some warranty restrictions apply; contact your authorized Tripp Lite reseller for details.
The policy of Tripp Lite is one of continuous improvement. Specifications are subject to change without notice.
     
 
© 2008 Tripp Lite. All Rights Reserved.