Tripp Lite

SmartPro UPS Systems

Intelligent Line-Interactive Battery Backup for Servers

Site Map
Model Number Search

SmartPro UPS Systems provide line-interactive operation specially designed to provide servers, data centers, VoIP/telecom and internetworking equipment with a superior level of power protection and control. Advanced Automatic Voltage Regulation (AVR) constantly monitors incoming voltage and "trims" or "boosts" the voltage to supply consistent power without draining batteries. Powerful surge suppression safeguards against damage from spikes and line noise.

Features include:

  • Advanced Automatic Voltage Regulation (AVR) technology
  • SNMP Web accessory slot on select models
  • Customized load management receptacles on select models
  • PowerAlert software
  • Intelligent communication ports
  • Front panel LED display
  • Extended runtime capability on select models
Rackmount UPS Systems
Note: Models can be sorted by VA by using the up/down arrows.
Shop Online Model Number VA
Form Factors Input / Output Voltage Input Connection Outlets (Qty./Type)
SMX1000RT2U
SMX1000RT2U
1000 Rack (2U) IN: 230V AC

OUT: 230V AC
IEC-C14 6 IEC-C13
SMX1500XLRT2U
SMX1500XLRT2U
1500 Rack (2U) IN: 230V AC

OUT: 230V AC
IEC-C14 8 IEC-C13
SMX2200XLRT2U
SMX2200XLRT2U
2200 Rack (2U) IN: 220, 230, 240V (selectable)

OUT: 220, 230, 240V (selectable)
IEC-C20 8 IEC-C13
SMX3000XLRT2U
SMX3000XLRT2U
3000 Rack (2U) IN: 230V AC

OUT: 230V AC
IEC-C20 8 IEC-C13, 1 IEC-C19
SMX5000XLRT3U
SMX5000XLRT3U
5000 Rack (3U) IN: 230V AC

OUT: 230V AC
Hardwire 8 IEC-C13, 3 IEC-C19
SMX500RT1U
SMX500RT1U
500 Rack (1U) IN: 230V AC

OUT: 230V AC
IEC-C14 6 IEC-C13


Tower UPS Systems
Note: Models can be sorted by VA by using the up/down arrows.
Shop Online Model Number VA
Form Factors Input / Output Voltage Input Connection Outlets (Qty./Type)
SMARTINT1000
SMARTINT1000
1000 Tower IN: 230V AC

OUT: 230V AC
IEC-C14 5 IEC-C13
SMARTINT1500
SMARTINT1500
1500 Tower IN: 230V AC

OUT: 230V AC
IEC-C14 6 IEC-C13
SMARTINT2200VS
SMARTINT2200VS
2200 Tower IN: 230V AC

OUT: 230V AC
IEC-C20 8 IEC-C13 & 1 IEC-C19
SMARTINT3000VS
SMARTINT3000VS
3000 Tower IN: 230V AC

OUT: 230V AC
C20 inlet 8 IEC-C13, 1 IEC-C19
SMARTINT700
SMARTINT700
700 Tower IN: 230V AC

OUT: 230V AC
IEC-C14 5 IEC-C13
SMX1050SLT
SMX1050SLT
1050 Tower IN: 220, 230, 240V (selectable)

OUT: 220, 230, 240V (selectable)
IEC-C14 8 IEC-C13
SMX1500SLT
SMX1500SLT
1500 Tower IN: 220, 230, 240V (selectable)

OUT: 220, 230, 240V (selectable)
IEC-C14 8 IEC-C13
SMX750SLT
SMX750SLT
750 Tower IN: 220, 230, 240V (selectable)

OUT: 220, 230, 240V (selectable)
IEC-C14 6 IEC-C13