Tripp Lite

SmartOnline UPS Systems

True On-Line Battery Backup for Mission-Critical Servers

Site Map
Model Number Search

SmartOnline UPS Systems provide the highest level of power protection for mission-critical applications. True on-line operation completely isolates connected equipment from all power problems: blackouts, brownouts, surges, line noise, even harmonic distortion. Double-conversion operation continually converts incoming AC power into DC power, and then resynthesizes it back into normal AC power.

Features include:

  • True on-line, double-conversion technology
  • Pure sine wave output
  • Zero transfer time to battery
  • Automatic internal or manual bypass
Rackmount UPS Systems
Note: Models can be sorted by VA by using the up/down arrows.
Shop Online Model Number VA
Form Factors Input / Output Voltage Input Connection Outlets (Qty./Type)
SU10KRT3UHV
SU10KRT3UHV
10000 Rack (6U) IN: 208V AC (200/208/220/230/240V)

OUT: 208V AC (200/220/230/240V)
Hardwire via detachable distribution module Hardwire via detachable distribution module
SU6000RT3UHV
SU6000RT3UHV
6000 Rack (6U) IN: 208V AC (200/208/220/230/240V)

OUT: 208V AC (200/208/220/230/240V)
Hardwire Hardwire
SUINT1000RTXL2Ua
SUINT1000RTXL2Ua
1000 Rack (2U), tower with optional 2-9USTAND tower stand kit IN: 200, 208, 220, 230, 240V (selectable)

OUT: 200, 208, 220, 230, 240V (selectable)
IEC-320-C14 inlet 6 IEC-320-C13
SUINT1500RTXL2Ua
SUINT1500RTXL2Ua
1500 Rack (2U), Tower configuration with optional 2-9USTAND, wallmount & 2-post rackmount configurations via 2POSTRMKITWM IN: 200, 208, 220, 230, 240V (selectable)

OUT: 200, 208, 220, 230, 240V (selectable)
IEC-320-C14 inlet 6 IEC-320-C13
SUINT2200RTXL2U
SUINT2200RTXL2U
2200 Rack (2U) IN: 200, 208, 220, 230, 240V (selectable)

OUT: 200, 208, 220, 230, 240V (selectable)
IEC-C20 4 IEC-C13 & 2 IEC-C19
SUINT2200RTXL2Ua
SUINT2200RTXL2Ua
2200 Rack (2u) IN: 230V (200, 208, 220, 240V)

OUT: 230V (200, 208, 220, 240V)
C20 inlet 2 C19, 4 C13
SUINT3000RTXL3U
SUINT3000RTXL3U
3000 Rack (2U) IN: 200, 208, 220, 230, 240V (selectable)

OUT: 200, 208, 220, 230, 240V (selectable)
IEC-C20 8 IEC-C13 & 2 IEC-C19


Tower UPS Systems
Note: Models can be sorted by VA by using the up/down arrows.
Shop Online Model Number VA
Form Factors Input / Output Voltage Input Connection Outlets (Qty./Type)
SU10K3/1X
SU10K3/1X
10000 Tower IN: 220/380, 230/400 or 240/415V AC, single-phase, 2-wire

OUT: 220, 230 or 240V AC, single-phase, 2-wire
Hardwire Hardwire
SU20K3/3X
SU20K3/3X
20000 Tower IN: 220/380, 230/400 or 240/415V AC, 3-phase, 4-wire (plus ground), wye

OUT: 220/380, 230/400 or 240/415V AC, 3-phase, 4-wire (plus ground), wye
Hardwire Hardwire
SU20KX
SU20KX
20000 Tower IN: 220/380V, 230/400V or 240/415V AC, 3-phase, 4-wire + ground, wye

OUT: 220/380V, 230/400V or 240/415V AC, 3-phase, 4-wire + ground, wye
Hardwire Hardwire
SU30K3/3X
SU30K3/3X
30000 Tower IN: 220/380, 230/400 or 240/415V AC, 3-phase, 4-wire (plus ground), wye

OUT: 220/380, 230/400 or 240/415V AC, 3-phase, 4-wire (plus ground), wye
Hardwire Hardwire
SU40KX
SU40KX
40000 Tower IN: 220/380V, 230/400V or 240/415V AC, 3-phase, 4-wire + ground, wye

OUT: 220/380V, 230/400V or 240/415V AC, 3-phase, 4-wire + ground, wye
Hardwire Hardwire
SU50K3/3INTPM
SU50K3/3INTPM
50000 Tower IN: 220/380, 230/400 or 240/415V AC, 3-phase, 4-wire (plus ground), wye

OUT: 220/380, 230/400 or 240/415V AC, 3-phase, 4-wire (plus ground), wye
Hardwire Hardwire
SU50K3/3PM
SU50K3/3PM
50000 Tower IN: 277/480V AC, 3-phase, 4-wire (plus ground), wye

OUT: 277/480V AC, 3-phase, 4-wire (plus ground), wye
Hardwire Hardwire
SU60KX
SU60KX
60000 Tower IN: 220/380V, 230/400V or 240/415V AC, 3-phase, 4-wire + ground, wye

OUT: 220/380V, 230/400V or 240/415V AC, 3-phase, 4-wire + ground, wye
Hardwire Hardwire
SU80K3/3INTPM
SU80K3/3INTPM
80000 Tower IN: 220/380, 230/400 or 240/415V AC, 3-phase, 4-wire (plus ground), wye

OUT: 220/380, 230/400 or 240/415V AC, 3-phase, 4-wire (plus ground), wye
Hardwire Hardwire
SU80K3/3PM
SU80K3/3PM
80000 Tower IN: 277/480V AC, 3-phase, 4-wire (plus ground), wye

OUT: 277/480V AC, 3-phase, 4-wire (plus ground), wye
Hardwire Hardwire
SU80KX
SU80KX
80000 Tower IN: 220/380V, 230/400V or 240/415V AC, 3-phase, 4-wire + ground, wye

OUT: 220/380V, 230/400V or 240/415V AC, 3-phase, 4-wire + ground, wye
Hardwire Hardwire
SUINT1000XL
SUINT1000XL
1000 Tower IN: 220, 230, 240V (selectable)

OUT: 220, 230, 240V (selectable)
IEC-C14 4 IEC-C13
SUINT2000XL
SUINT2000XL
2000 Tower IN: 220, 230, 240V (selectable)

OUT: 220, 230, 240V (selectable)
IEC-C20 8 IEC-C13
SUINT3000XL
SUINT3000XL
3000 Tower IN: 220, 230, 240V (selectable)

OUT: 220, 230, 240V (selectable)
IEC-C20 8 IEC-C13