Tripp Lite

SmartOnline UPS Systems

True On-Line Battery Backup for Mission-Critical Servers

Site Map
Model Number Search

SmartOnline UPS Systems provide the highest level of power protection for mission-critical applications. True on-line operation completely isolates connected equipment from all power problems: blackouts, brownouts, surges, line noise, even harmonic distortion. Double-conversion operation continually converts incoming AC power into DC power, and then resynthesizes it back into normal AC power.

Features include:

  • True on-line, double-conversion technology
  • Pure sine wave output
  • Zero transfer time to battery
  • Automatic internal or manual bypass
  • A variety of input/output voltages

Rackmount UPS Systems
Note: Models can be sorted by ERP, VA or Rack Space by using the up/down arrows.
Shop Online Model
Number
ERP*
VA
Form Factors
(Rack Space)
Input / Output Voltage
Input Connection
Outlets (Qty./Type)
SU10000RT3U
SU10000RT3U
$4,925.00 10000 Rack (6U) IN: 208V AC (200/208/220/230/240V)

OUT: 208V AC (200/208/220/230/240V)
Hardwire 4 x NEMA L6-20R, 2 x NEMA L6-30R
SU10000RT3U2TF
SU10000RT3U2TF
$5,975.00 10000 Rack (10U) IN: 208V & 120V AC

OUT: 208V & 120V AC
Hardwire 2 x NEMA L6-30R, 4 x NEMA L6-20R, 24 x NEMA 5-15/20R
SU10000RT3UPM
SU10000RT3UPM
$5,709.00 10000 Rack (3U) IN: 208V AC (200/208/220/230/240v)

OUT: 208V AC (200/208/220/230/240v)
- -
SU1000RTXL2Ua
SU1000RTXL2Ua
$619.00 1000 Rack (2U) IN: 120V AC (100/110/120V)

OUT: 120V AC (100/110/120V)
NEMA 5-15P 6 NEMA 5-15R
SU10KRT3U
SU10KRT3U
$6,200.00 10000 Rack (9U) IN: 200/ 208/ 220/ 230/ 240v and 120v (output only)

OUT: 200, 208, 220, 230, 240V & 120V AC
Hardwire Hardwire
SU10KRT3UHV
SU10KRT3UHV
$5,536.00 10000 Rack (6U) IN: 208V AC (200/208/220/230/240V)

OUT: 208V AC (200/220/230/240V)
Hardwire via detachable distribution module Hardwire via detachable distribution module
SU1500RTXL2Ua
SU1500RTXL2Ua
$799.00 1500 Rack (2U) IN: 120V AC (100/110/120V)

OUT: 120V AC (100/110/120V)
NEMA 5-15P 6 x NEMA 5-15R
SU16000RT4U
SU16000RT4U
$10,700.00 16000 8U (4U power module + 4U battery pack) IN: 208/120 or 240/120V split phase, 4 wire

OUT: 208/120 or 240/120V
Hardwire Includes 2 L6-30R, 6 C19 and 5 5-15/20R
SU16000RT4UHW
SU16000RT4UHW
$10,700.00 16000 8U (4U power module + 4U battery pack) IN: 208/120 or 240/120V split phase, 4 wire

OUT: 208/120V or 240/120V
Hardwire Hardwire
SU2200RTXL2Ua
SU2200RTXL2Ua
$1,199.00 2200 Rack (2U) IN: 120V AC (110/120V)

OUT: 120V AC (110/120V)
NEMA 5-20P (NEMA 5-15P also included) 6 NEMA 5-15/20R, 1 NEMA L5-20R
SU3000RTXL3U
SU3000RTXL3U
$1,400.00 3000 Rack (3U) IN: 120V AC (100/110/120V)

OUT: 120V AC (100/110/120V)
NEMA L5-30P 4 NEMA 5-15R , 4 NEMA 5-15/20R, 1 NEMA L5-30R
SU3000RTXL3UHV
SU3000RTXL3UHV
$1,899.00 3000 Rack (3U) IN: 208V AC

OUT: 208V AC (200/220/230/240V)
NEMA L6-20P 6 NEMA 6-15/20R, 2 NEMA L6-20R
SU3000RTXR3U
SU3000RTXR3U
$1,625.00 3000 Rack (3U) IN: 120V AC (110/120V)

OUT: 120V AC (110/120V)
NEMA L5-30P 4 NEMA 5-15R , 4 NEMA 5-15/20R, 1 NEMA L5-30R
SU5000RT3U
SU5000RT3U
$3,150.00 5000 Rack (7U) IN: 208V AC

OUT: 208V & 120V AC
NEMA L6-30P 2 NEMA L6-30R, 2 NEMA L6-20R, 12 NEMA 5-15/20R
SU5000RT3UHV
SU5000RT3UHV
$2,700.00 5000 Rack (5U) IN: 208V AC (200/208/220/230/240V)

OUT: 208V AC (200/208/220/230/240V)
NEMA L6-30P 2 NEMA L6-30R, 2 NEMA L6-20R
SU5000RT4U
SU5000RT4U
$2,900.00 5000 Rack (4U) IN: 208/120 or 240/120V split phase, 4 wire

OUT: 208/120 or 240/120V
NEMA L14-30P split phase, 4 wire 2 NEMA L6-30R, 2 NEMA L6-20R and 8 NEMA 5-15/20R
SU6000RT3U
SU6000RT3U
$4,699.00 6000 Rack (9U) IN: 208V AC

OUT: 208V & 120V AC
Hardwire Hardwire
SU6000RT3UHV
SU6000RT3UHV
$4,299.00 6000 Rack (6U) IN: 208V AC (200/208/220/230/240V)

OUT: 208V AC (200/208/220/230/240V)
Hardwire Hardwire
SU6000RT4U
SU6000RT4U
$3,500.00 6000 Rack (4U) IN: 208/120 or 240/120V split phase, 4 wire

OUT: 208/120 or 240/120V
NEMA L14-30P split phase, 4 wire 2 NEMA L6-30R, 2 NEMA L6-20R and 8 NEMA 5-15/20R
SU750RTXL2U
SU750RTXL2U
$519.00 750 Rack (2U) IN: 120V AC (100/110/120V)

OUT: 120V AC (100/110/120V)
NEMA 5-15P 6 NEMA 5-15R
SU8000RT3U
SU8000RT3U
$4,000.00 8000 Rack (6U) IN: 208V AC (200/208/220/230/240V)

OUT: 208V AC (200/208/220/230/240V)
Hardwire 4 x NEMA L6-20R, 2 x NEMA L6-30R
SU8000RT3U1TF
SU8000RT3U1TF
$4,550.00 8000 Rack (8U) IN: 208V & 120V AC

OUT: 208V & 120V AC
Hardwire 4 NEMA L6-20R, 2 NEMA L6-30R, 12 NEMA 5-15/20R
SU8000RT3UHW
SU8000RT3UHW
$4,000.00 8000 Rack (6U) IN: 208V AC (200/208/220/230/240V)

OUT: 208V AC (200/208/220/230/240V)
Hardwire Hardwire (3-wire)
SU8000RT3UN50
SU8000RT3UN50
$4,620.00 8000 Rack (6U) IN: 208V AC (200/208/220/230/240V)

OUT: 208V AC (200/208/220/230/240V)
Hubbell CS8265C 50A input plug (input cordset is removeable to support professional hardwire input) 4 x NEMA L6-20R, 2 x NEMA L6-30R
SU8000RT3UN50TF
SU8000RT3UN50TF
$5,060.00 8000 Rack (8U) IN: 208V & 120V AC

OUT: 208V & 120V AC
Hubbell CS8265C 50A input plug (input cordset is removeable to support professional hardwire input) 4 NEMA L6-20R, 2 NEMA L6-30R, 12 NEMA 5-15/20R
SU8000RT3UPM
SU8000RT3UPM
$4,520.00 8000 Rack (3U) IN: 208V AC (200/208/220/230/240v)

OUT: 208V AC (200/208/220/230/240v)
- -
SU8000RT4U
SU8000RT4U
$4,900.00 8000 Rack (4u) IN: 208/120 or 240/120V split phase, 4 wire

OUT: 208/120 or 240/120V
Hardwire Hardwire, plus 2 L6-30R, 2 L6-20R and 4 5-15/20R


Tower UPS Systems
Note: Models can be sorted by ERP or VA by using the up/down arrows.
Shop Online Model
Number
ERP*
VA
Form Factor Input / Output Voltage
Input Connection
Outlets (Qty./Type)
SU1000XLa
SU1000XLa
$509.00 1000 Tower IN: 120V (100V, 110V) AC

OUT: 120V AC
NEMA 5-15P 6 NEMA 5-15R
SU1500XL
SU1500XL
$622.00 1500 Tower IN: 120V (110V, 100V)

OUT: 120V factory default (110, 100V)
NEMA 5-15P 6 x NEMA 5-15R
SU20K3/3
SU20K3/3
$14,399.00 20000 Tower IN: 120/208V AC, 3-phase, 4-wire (plus ground), wye

OUT: 120/208V AC, 3-phase, 4-wire (plus ground), wye
Hardwire Hardwire