Tripp Lite

NAFTA Compliant Products

UPS Systems and External Battery Packs

Site Map
Model Number Search
 
 

QUICK JUMP
Intelligent On-Line UPS
Intelligent Line-Interactive UPS
Line-Interactive UPS
Standby UPS
External Battery Packs

Tripp Lite offers a full line of UPS systems and battery packs that meet NAFTA content requirements. Standby, line-interactive and on-line UPS systems are available. Battery packs are available for extending battery backup runtimes on select models.

Features include:

  • Intelligent true on-line UPS systems with pure sine wave output and zero transfer time to battery
  • Line-interactive UPS systems with automatic voltage regulation technology
  • Basic standby UPS systems with battery backup and surge protection
  • Intelligent communication ports and PowerAlert software for complete network power management and control on select models
  • 3U rack/tower battery packs for extended runtime capability
  • Tower and rack/tower UPS cabinets
  • Up to $250,000 Ultimate Lifetime Insurance

 
Intelligent On-Line UPS Systems
Note: Models are presorted by VA from low to high.
Model
Number

  VA
  Form Factors
  Input / Output Voltage
  Input Connection
  Outlets (Qty./Type)
SU2200XLNAFTA
SU2200XLNAFTA
  2200   Tower   IN: 120V AC (110/120V)

OUT: 120V AC (110/120V)
  NEMA 5-20P (user installable NEMA 5-15P also included)   6 NEMA 5-15/20R, 1 NEMA L5-20R
SU2200RMNAFTA
SU2200RMNAFTA
  2200   Rack/Tower (2U)   IN: 120V AC (100/110/120V)

OUT: 120V AC (100/110/120V)
  NEMA 5-20P (NEMA 5-15P also included)   6 NEMA 5-15/20R, 1 NEMA L5-20R
SU3000XLNAFTA
SU3000XLNAFTA
  3000   Tower   IN: 120V AC (110/120V)

OUT: 120V AC (110/120V)
  NEMA L5-30P   4 NEMA 5-15R , 4 NEMA 5-15/20R, 1 NEMA L5-30R
   
 
Intelligent Line-Interactive UPS Systems
Note: Models are presorted by VA from low to high.
Model
Number

  VA
  Form Factors
  Input / Output Voltage
  Input Connection
  Outlets (Qty./Type)
SM500RMNAFTA
SM500RMNAFTA
  500   Rack/Tower (1U)   IN: 120V AC

OUT: 120V AC
  NEMA 5-15P   7 NEMA 5-15R
SMART700DV
SMART700DV
  700   Tower   IN: 120 or 230V AC

OUT: 120V AC
  IEC-C14   6 NEMA 5-15R
SM750XLNAFTA
SM750XLNAFTA
  750   Tower   IN: 100, 110, 120 or 127V AC

OUT: 100, 110, 120 or 127V AC
  NEMA 5-15P   8 NEMA 5-15R
SM1000RMNAFTA
SM1000RMNAFTA
  1000   Rack/Tower (2U)   IN: 120V AC

OUT: 120V AC
  NEMA 5-15P   6 NEMA 5-15R
SM1050NAFTA
SM1050NAFTA
  1050   Tower   IN: 120V AC

OUT: 120V AC
  NEMA 5-15P   6 NEMA 5-15R
SM1500NAFTA
SM1500NAFTA
  1500   Tower   IN: 120V AC

OUT: 120V AC
  NEMA 5-15P   6 NEMA 5-15R
SM1500RMNAFTA
SM1500RMNAFTA
  1500   Rack/Tower (2U)   IN: 120V AC

OUT: 120V AC
  NEMA 5-15P   8 NEMA 5-15R
SM2200NAFTA
SM2200NAFTA
  2200   Tower   IN: 120V AC

OUT: 120V AC
  NEMA 5-15P   6 NEMA 5-15R
SM2200RMNAFTA
SM2200RMNAFTA
  2200   Rack/Tower (2U)   IN: 120V factory default (110V, 100V user selectable)

OUT: 120V (110V, 100V) VAC
  NEMA 5-20P (optional, user-installable NEMA 5-15P included in box)   4 NEMA 5-15R and 4 NEMA 5-15/20R
SM3000RMNAFTA
SM3000RMNAFTA
  3000   Rack/Tower (2U)   IN: 120V AC

OUT: 120V AC
  NEMA L5-30P   4 NEMA 5-15R , 4 NEMA 5-15/20R and 1 NEMA L5-30R
SM3000NAFTA
SM3000NAFTA
  3000   Tower   IN: 120V AC

OUT: 120V AC
  NEMA L5-30P   4 NEMA 5-15R and 4 NEMA 5-15/20R
   
 
Line-Interactive UPS Systems
Note: Models are presorted by VA from low to high.
Model
Number

  VA
  Form Factors
  Input / Output Voltage
  Input Connection
  Outlets (Qty./Type)
OMNI300NAFTA
OMNI300NAFTA
  300   Tower   IN: 120VAC

OUT: 120VAC
  NEMA 5-15P   3 x NEMA 5-15R
SM550UNAFTA
SM550UNAFTA
  550   Tower   IN: 120V AC

OUT: 120V AC
  NEMA 5-15P   6 NEMA 5-15R
SM750UNAFTA
SM750UNAFTA
  750   Tower   IN: 120V AC

OUT: 120V AC
  NEMA 5-15P   6 NEMA 5-15R
OMNI1500XLNAFTA
OMNI1500XLNAFTA
  1500   Tower   IN: 120V AC

OUT: 120VAC
  NEMA 5-15P   8 NEMA 5-15R
   
 
Standby UPS System
Model
Number

  VA
  Form Factor
  Outlets (Qty./Type)
  Comm. Port
  Data Line Surge Protection
IO700NAFTA
IO700NAFTA
  700   Tower   6 NEMA 5-15R   HID-compliant USB port   Tel/DSL or Ethernet
   
 
External Battery Packs
Model
Number

  UPS Connection   Form Factors
  DC System Voltage
BP48V60-3UNAFTA
BP48V60-3UNAFTA
  Blue 2-point battery connector   Rack/tower (3U)   48VDC
BP72V28-3UNAFTA
BP72V28-3UNAFTA
  Black 3-point battery connector   Rack/tower (3U)   72VDC
   
The policy of Tripp Lite is one of continuous improvement. Specifications are subject to change without notice.



       
 
© 2008 Tripp Lite. All Rights Reserved.