A unique split-outlet design is the hallmark of every Internet Office UPS System. Up to 12 outlets (6 providing both battery backup and surge protection, 6 providing surge-only protection) allow you to reserve battery backup for critical CPU and monitor, and safeguard heavy-draw non-critical equipment against surge damage. Telephone/DSL surge protection is also standard on every Internet Office UPS System.
Features include:
- Unique split outlet (UPS/surge, surge-only) design
- Communication port and FREE PowerAlert software
- Tel/DSL/Ethernet line surge protection options
- Up to $150,000 Ultimate Lifetime Insurance