Tripp Lite

SmartOnline 3-Phase UPS Systems

3-Phase Protection for Mission-Critical Applications

Site Map
Model Number Search

3-Phase Intelligent True On-Line UPS Systems
Tripp Lite SmartOnline 3-Phase UPS Systems provide mission-critical equipment with the highest level of power protection available. Double-conversion on-line operation with zero transfer time to battery completely isolates sensitive equipment from every power problem on the AC line. 3-Phase UPS Systems are ideal for protecting critical equipment in computing, networking, telecommunications or industrial environments.

Features Include:

  • True on-line, double-conversion operation with zero transfer time
  • IGBT inverter technology
  • 3-phase hardwired input and output
  • Extended runtime options
  • Wide input voltage range
  • High power density/small footprint cabinets
  • Extended service/support programs
Model Number ERP* Output Capacity
VA
Input/Output Voltage & Phase Input/Output Connection (Type)
                          SU20K3/3
SU20K3/3
$14,399.00 20000 120/208V AC, 3-phase, 4-wire (plus ground), wye Hardwire
                          SU20K3/3XR5
SU20K3/3XR5
$15,899.00 20000 120/208V AC, 3-phase, 4-wire (plus ground), wye Hardwire
                          SU30K3/3
SU30K3/3
$16,700.00 30000 120/208V AC, 3-phase, 4-wire (plus ground), wye Hardwire
                          SU30K3/3XR5
SU30K3/3XR5
$17,821.00 30000 120/208V AC, 3-phase, 4-wire (plus ground), wye Hardwire
                          SU40K
SU40K
$26,999.00 40000 120/208VAC, 3-phase, 4-wire (plus ground), wye Hardwire
                          SU60K
SU60K
$30,999.00 60000 120/208V AC, 3-phase, 4-wire (plus ground), wye Hardwire
                          SU80K
SU80K
$35,999.00 80000 120/208V AC, 3-phase, 4-wire (plus ground), wye Hardwire
                          SU60KTV
SU60KTV
  60000 277/480VAC, 3-phase, 4-wire (plus ground), wye Hardwire
                          SU80KTV
SU80KTV
  80000 277/480VAC, 3-phase, 4-wire (plus ground), wye Hardwire

3-Phase UPS System Accessories

(The product pages linked above include a complete list of accessories for each model.)

  • SU20KMBP (External Maintenance Bypass Panel. For 20kVA models. Wall mount. Three 70A breakers.)
  • SU30KMBP (External Maintenance Bypass Panel. For 30kVA models. Wall mount. Three 100A breakers.)
  • Maintenance Bypass Panel with Kirk Key Interlock (For 20kVA-80kVA models. PDF format.)
  • SUBF2030 (External Battery Frame. Accepts up to four SURBC2030 battery packs. For SU20K3/3, SU20K3/3XR5, SU30K3/3 and SU30K3/3XR5 models.)
  • SURBC2030 (Internal Battery Pack. For SU20K3/3, SU20K3/3XR5, SU30K3/3 and SU30K3/3XR5 models.)
  • SNMPWEBCARD (Internal SNMP/Web Management Card. Connects UPS to Ethernet.)
  • ENVIROSENSE (Environmental Sensor Module. Requires SNMPWEBCARD.)

Extended Service & Support Programs (Optional, Available Separately)


Tripp Lite offers extended on-site warranty and service programs to ensure you’re getting optimal performance from your 3-Phase UPS System investment. Our website includes most on-site service programs, but not all. Contact our Field Service Administration for additional on-site service programs not offered on our website by calling (773) 869-1370 or emailing: fieldserviceadmin@tripplite.com

On-Site Service Programs

Part Number List

Click here for a list of part numbers for select 3-Phase UPS System models and accessories (including battery packs, maintenance bypass panels and more).

Resource Documents

Use this information when specifying a 3-Phase UPS System for a particular installation.

 

*Authorized Tripp Lite resellers and distributors set their own pricing which differs from the ERPs (Estimated Retail Prices) and MSRPs (Manufacturer's Suggested Retail Prices) posted on this website. Tripp Lite's ERPs and MSRPs are simply a guide to help you make general price comparisons among Tripp Lite products. To get the most comprehensive price quote, please contact any of our reseller or distributor partners. Click here to view our complete pricing policy.