Tripp Lite's Isobar Surge Suppressor is the benchmark by which all other surge suppressors are measured. Exclusive isolated filter banks eliminate interference between connected equipment. All-metal housings stand up to the harshest working environments, and diagnostic LEDs communicate operation and power protection status.
Features include:
- Exclusive isolated filter banks
- Indestructible all-metal housings—won't burn, melt or crack
- Telephone/modem/coaxial line surge protection options
- Strip, 1U rackmount, under-monitor and direct plug-in models available
- Up to $50,000 Ultimate Lifetime Insurance